USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact - circuit breaker - 15A 2P AC 18kA at 600Y/347V (UL) - EverLink lug

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    783.00 USD
Add to My Products Remove from My Products

  • Main
    range
    PowerPact
    product name
    PowerPact B
    device short name
    BD 015
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    Line Rated Current
    15 A
    Number of Poles
    2P
    protected poles description
    2t
    control type
    Toggle
    breaking capacity code
    D
    breaking capacity
    25 kA at 240 V AC 50/60 Hz according to UL 489
    14 kA at 600 V AC 50/60 Hz according to UL 489
    18 kA at 600Y/347 V AC 50/60 Hz according to UL 489
    20 kA at 250 V DC 50/60 Hz according to UL 489
    Icu : 25 kA at 480/277 V AC 50/60 Hz according to IEC 60947-2
    25 kA at 480 V AC 50/60 Hz according to UL 489
    18 kA at 125 V DC 50/60 Hz according to UL 489
    18 kA at 250 V DC 50/60 Hz according to UL 489
    System Voltage
    240 V AC 50/60 Hz according to IEC 60947-2
    347 V AC 50/60 Hz according to UL 489
    125 V DC 50/60 Hz according to UL 489
    250 V DC 50/60 Hz according to UL 489
    [Ics] rated service breaking capacity
    25 kA: at 220...240 V AC 50/60 Hz according to IEC 60947-2
    18 kA: at 380...415 V AC 50/60 Hz according to IEC 60947-2
    18 kA: at 440 V AC 50/60 Hz according to IEC 60947-2
    14 kA: at 500...525 V AC 50/60 Hz according to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-2
    [Ui] rated insulation voltage
    800 V according to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    trip unit name
    TM-D
    suitability for isolation
    Yes according to IEC 60947-2
    utilisation category
    Category A
    Mechanical durability
    20000 cycles according to IEC 947-1 Annex K ed 5.2
    Electrical durability
    10000 cycles according to IEC 947-1 Annex K ed 5.2 In at 440 V
    connection pitch
    1.06 in (27 mm)
    local signalling
    Green flag presence of auxiliary contacts
    mounting mode
    By screws plate
    Clip-on 35 x 15 mm symmetrical DIN rail
    electrical connection
    Everlink lug at line
    Everlink lug at load
    AWG gauge
    AWG 6...AWG 2/0 fine stranded (aluminium/copper)
    AWG 14...AWG 3/0 rigid or stranded (aluminium/copper)
    tightening torque
    44.25 lbf.in (5 N.m) 0...0.02 in² (2.5...16 mm²) (AWG 14...AWG 4)
    79.65 lbf.in (9 N.m) 0.04...0.15 in² (25...95 mm²) (AWG 3...AWG 3/0)
    number of slots
    1 auxiliary switch OF (plug-in)
    1 voltage release MN or MX (plug-in)
    Power wire stripping length
    0.79 in (20 mm)
    Color
    Grey (RAL 7016)
    9 mm pitches
    6
    height
    5.39 in (137 mm)
    width
    2.13 in (54 mm)
    depth
    3.15 in (80 mm)
    product weight
    1.7 lb(US) (0.769 kg)
    quantity per set
    Set of 1
    continuous current rating
    80 %
    Environment
    quality labels
    CE
    standards
    EN/IEC 60947-2
    EN/IEC 60947-5-1
    GB 14048.2
    NEMA AB1
    UL 489
    CSA C22.2 No 5
    NMX J-266
    product certifications
    UL
    CSA
    CCC
    EAC
    NOM
    IEC
    IP degree of protection
    IP40 (front cover) according to IEC 60529
    IK degree of protection
    IK07 according to IEC 62262
    pollution degree
    3 according to IEC 60947-1
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -58...185 °F (-50...85 °C)
    operating altitude
    With derating
    Without derating
    Ordering and shipping details
    Category
    01130 - BD UNIT MOUNT BREAKER/SWITCH
    Discount Schedule
    DE2
    GTIN
    003606481152794
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.0899999999999999
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers - Catalog (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    PowerPact B-Frame Circuit Breakers and Automatic Switches - User Guide (Version 01)
    Certificate
    Date
    Size
    Add to My Documents
    Molded case circuit breaker POWERPACT BD, BG, BJ, BK (Version 1.0)
    UL Certificate-E63335-20160824-PowerPact-BD-BG-BJ-BK (Version 1.0)
    Powerpact BD, PowerPact BG, Powerpact BJ (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 2P Circuit Breakers and Automatic Switches (Version 01)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    PEP - PowerPact B-frame Molded Case Circuit Breaker (Version 2.0)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Tripping curves
    Date
    Size
    Add to My Documents
    Powerpact B-Frame 15/20 A Thermal-Magnetic Trip (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.