USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

PowerPact - automatic switch - 600V 125A 2P - Elink

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    621.00 USD
Add to My Products Remove from My Products

  • Main
    range
    PowerPact
    product name
    PowerPact B
    product or component type
    Automatic switch
    device application
    Distribution
    Complementary
    Line Rated Current
    125 A
    Number of Poles
    2P
    control type
    Toggle
    breaking capacity code
    D
    breaking capacity
    18 kA at 480 V AC
    25 kA at 240 V AC
    18 kA at 480Y/277 V AC
    14 kA at 600 V AC
    25 kA at 208Y/120 V AC
    System Voltage
    600Y/347 V AC 50/60 Hz UL 489
    magnetic hold current
    880 A
    magnetic tripping current
    1320 A
    Mechanical durability
    15000 cycles according to IEC 947-1 Annex K ed 5.2
    Electrical durability
    10000 cycles according to IEC 947-1 Annex K ed 5.2 at 440 V In
    contact position indicator
    Yes
    connection pitch
    1.06 in (27 mm)
    local signalling
    Green flag presence of auxiliary contacts
    mounting mode
    By screws plate
    Clip-on 35 x 15 mm symmetrical DIN rail
    electrical connection
    Everlink lug at line
    Everlink lug at load
    AWG gauge
    AWG 6...AWG 2/0 fine stranded (aluminium/copper)
    AWG 14...AWG 3/0 rigid or stranded (aluminium/copper)
    tightening torque
    44.25 lbf.in (5 N.m) 0...0.02 in² (2.5...10 mm²)
    79.65 lbf.in (9 N.m) 0.02...0.15 in² (16...95 mm²)
    number of slots
    1 auxiliary switch OF (plug-in)
    1 voltage release MN or MX (plug-in)
    Power wire stripping length
    0.79 in (20 mm)
    Color
    Grey (RAL 7016)
    9 mm pitches
    6
    height
    5.39 in (137 mm)
    width
    1.42 in (36 mm)
    depth
    3.5 in (89 mm)
    quantity per set
    Set of 1
    Environment
    quality labels
    CE
    standards
    UL 489
    product certifications
    UL
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -58...185 °F (-50...85 °C)
    operating altitude
    5000 m with derating
    6561.68 ft (2000 m) without derating
    Ordering and shipping details
    Category
    01130 - BD UNIT MOUNT BREAKER/SWITCH
    Discount Schedule
    DE2
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.0899999999999999
    Returnability
    Y
    Country of origin
    US
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Portuguese
    • Russian
    • French
    • Italian
    • Finnish
    • German
    • Chinese
    Catalog
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 15 to 125 A Circuit Breakers - Catalog (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    Molded case circuit breaker POWERPACT BD, BG, BJ, BK (Version 1.0)
    UL Certificate-E63335-20160824-PowerPact-BD-BG-BJ-BK (Version 1.0)
    Powerpact BD, PowerPact BG, Powerpact BJ (Version 1.0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 2P Circuit Breakers and Automatic Switches (Version 01)
    Tripping curves
    Date
    Size
    Add to My Documents
    PowerPact B-Frame 110/125 A Thermal-Magnetic Trip (Version 1.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.