USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric BDL16015 Picture

View all PowerPact B-Frame Molded Case Circuit Breakers

PowerPact B-Frame Molded Case Circuit Breakers - BDL16015

Unit Mount

Schneider Eletric BDL16015 Picture
View all PowerPact B-Frame Molded Case Circuit Breakers
PowerPact B-Frame Molded Case Circuit Breakers - BDL16015
Unit Mount

PowerPact-circuit breaker-15A 1P AC 18kA at 480/440V(UL/IEC)-TMD-EverLink lug

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    343.00 USD
Add to My Products Remove from My Products

  • Main
    range
    PowerPact
    product name
    PowerPact B
    device short name
    BD 015
    product or component type
    Circuit breaker
    device application
    Distribution
    Complementary
    Line Rated Current
    15 A
    poles description
    1P
    protected poles description
    1t
    control type
    Toggle
    mounting mode
    By screws plate
    Clip-on 35 mm symmetrical DIN rail
    network type
    AC
    network frequency
    50/60 Hz
    breaking capacity code
    D
    breaking capacity
    25 kA at 240 V AC 50/60 Hz according to UL 489
    Icu: 25 kA at 220...240 V AC 50/60 Hz according to IEC 60947-2
    18 kA at 480Y/277 V AC 50/60 Hz according to UL 489
    14 kA at 600Y/347 V AC 50/60 Hz according to UL 489
    25 kA at 208Y/120 V AC 50/60 Hz according to UL 489
    System Voltage
    240 V AC 50/60 Hz according to IEC 60947-2
    [Ics] rated service breaking capacity
    25 kA: at 220...240 V AC 50/60 Hz according to IEC 60947-2
    [Uimp] rated impulse withstand voltage
    8 kV according to IEC 60947-2
    [Ui] rated insulation voltage
    800 V according to IEC 60947-2
    trip unit technology
    Thermal-magnetic
    trip unit name
    TM-D
    trip unit protection functions
    LI
    protection type
    Overload protection (thermal)
    Short-circuit protection (magnetic)
    trip unit rating
    15 A at 104 °F (40 °C)
    magnetic hold current
    400 A
    magnetic tripping current
    600 A
    suitability for isolation
    Yes according to IEC 60947-2
    utilisation category
    Category A
    mechanical durability
    15000 cycles IEC 947-1 Annex F ed 5.2
    Electrical durability
    10000 cycles according to IEC 947-1 Annex K ed 5.2 In at 240 V
    connection pitch
    1.06 in (27 mm)
    toggle padlocking (with accessories)
    Padlock in OFF or ON position
    connections - terminals
    Downside 1 Everlink lug wire size 0...0.11 in² (2.5...70 mm²) (AWG 14...AWG 2/0) , fine stranded copper
    Upside 1 Everlink lug wire size 2.5...95 mm² (AWG 14...AWG 3/0) , rigid or stranded aluminium/copper
    tightening torque
    44.25 lbf.in (5 N.m) 0...0.02 in² (2.5...16 mm²) (AWG 14...AWG 4)
    79.65 lbf.in (9 N.m) 0.04...0.15 in² (25...95 mm²) (AWG 3...AWG 3/0)
    Power wire stripping length
    0.79 in (20 mm)
    quality labels
    CE
    standards
    EN/IEC 60947-2
    EN/IEC 60947-5-1
    GB 14048.2
    NEMA AB1
    UL 489
    CSA C22.2 No 5
    NMX J-266
    colour
    Grey (RAL 7016)
    9 mm pitches
    3
    height
    5.39 in (137 mm)
    width
    1.06 in (27 mm)
    depth
    3.15 in (80 mm)
    product weight
    1.12 lb(US) (0.51 kg)
    quantity per set
    Set of 1
    Environment
    product certifications
    UL
    CSA
    CCC
    EAC
    NOM
    IEC
    IP degree of protection
    IP40 (front cover) according to IEC 60529
    IK degree of protection
    IK07 according to IEC 62262
    pollution degree
    3 according to IEC 60947-1
    ambient air temperature for operation
    -13...158 °F (-25...70 °C)
    ambient air temperature for storage
    -58...185 °F (-50...85 °C)
    operating altitude
    5000 m with derating
    6561.68 ft (2000 m) without derating
    Ordering and shipping details
    Category
    01130 - BD UNIT MOUNT BREAKER/SWITCH
    Discount Schedule
    DE2
    GTIN
    003606481148452
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    1.3700000000000001
    Returnability
    Y
    Country of origin
    MX
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Need no specific recycling operations
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    DINP, which is known to the State of California to cause cancer, and
    - - - - - - - Substance 2
    DIDP, which is known to the State of California to cause Birth Defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Catalog
    Date
    Size
    Add to My Documents
    Date 1/7/19
    Size 12.6 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 1/18/19
    Size 174.5 KB
    Date 1/16/19
    Size 174.3 KB
    Date 7/23/18
    Size 2.9 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 1/8/19
    Size 4.5 MB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 10/31/18
    Size 598.2 KB
    Tripping curves
    Date
    Size
    Add to My Documents
    Date 7/24/18
    Size 354 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.