USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric BCPMB184D Picture
Discontinued

View all PowerLogic BCPM

PowerLogic BCPM - BCPMB184D

BCPM Solid Core

Schneider Eletric BCPMB184D Picture
Discontinued
View all PowerLogic BCPM
PowerLogic BCPM - BCPMB184D
BCPM Solid Core

BCPM power monitoring intermediate - 84 solid core 100 A - 1" CT spacing, SQD

Show more characteristics >
BCPMB184D  has not been replaced. Please contact your customer care center for more information.
  • Price
    4627.00 USD
Add to My Products Remove from My Products

  • Main
    range
    Square D
    product name
    PowerLogic BCPM
    product or component type
    Multi-circuit energy meter
    device short name
    BCPMB
    variant
    Intermediate
    power monitoring
    Basic instrumentation
    energy management
    Sub billing and cost allocation
    device application
    Sub billing
    power quality analysis
    Voltage sag and swell detection
    type of measurement
    Voltage
    Current
    Frequency
    Active power
    Power factor
    Active energy
    [Us] rated supply voltage
    90...277 V, AC, 50/60 Hz +/- 1 %
    network frequency
    60 Hz
    50 Hz
    Complementary
    analogue input type
    Solid core CT, 100 A x 84
    update time
    1.8 s
    measurement voltage
    90...277 V phase to neutral
    150...480 V phase to phase
    measurement accuracy
    2 % branch current 0.25…2 A
    1 % branch current 2…100 A
    3 % mains current 1…100 %
    3 % mains current 2…100 %
    1 % voltage 90…277 V
    sampling rate
    256 samples/cycle
    connection pitch
    1.02 in (26 mm)
    provided equipment
    84 x current transformer
    4 x cables
    communication port protocol
    Modbus RTU
    communication port support
    RS485
    communication of data
    Low-low current alarm
    Low current alarm
    Under voltage alarm
    High-high current alarm
    High current alarm
    Over voltage alarm
    Environment
    mounting mode
    Panel-mounted
    mounting support
    Panel
    Enclosure
    relative humidity
    0...95 % between 0...60 °C
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    operating altitude
    9842.52 ft (3000 m)
    standards
    ANSI C12.1
    IEC 61036
    UL 508
    EN 61010
    product certifications
    UL
    width
    11.34 in (288 mm)
    height
    5.75 in (146 mm)
    product weight
    3.31 lb(US) (1.5 kg)
    Ordering and shipping details
    Category
    09795 - POWERLOGIC CURRENT TRANSFORMERS
    Discount Schedule
    PL1
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    7
    Returnability
    Y
    Country of origin
    US
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.