Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric BCPMA248S Picture

Range: PowerLogic BCPM

BCPM Solid Core

BCPMA248S

Schneider Eletric BCPMA248S Picture
Range: PowerLogic BCPM

BCPM Solid Core

BCPMA248S

BCPM power monitoring advanced - 48 solid core 100 A - 18 mm CT spacing

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range
    PowerLogic
    product name
    PowerLogic BCPM
    product or component type
    Multi-circuit energy meter
    device short name
    BCPMA
    Model type
    Advanced
    power monitoring
    Basic instrumentation
    energy management
    Sub billing and cost allocation
    device application
    Sub billing
    power quality analysis
    Voltage sag and swell detection
    type of measurement
    Voltage
    Current
    Frequency
    Active power
    Power factor
    Active energy
    [Us] rated supply voltage
    90...277 V, AC, 50/60 Hz +/- 1 %
    network frequency
    50 Hz
    60 Hz
    Complementary
    current transformer input
    Solid core CT, 100 A x 48
    update time
    1.8 s
    measurement voltage
    90...277 V phase to neutral
    150...480 V phase to phase
    measurement accuracy
    2 % branch current 0.25…2 A
    1 % branch current 2…100 A
    3 % mains current 1…100 %
    3 % mains current 2…100 %
    1 % voltage 90…277 V
    sampling rate
    256 samples/cycle
    connection pitch
    0.71 in (18 mm)
    provided equipment
    48 x current transformer
    communication port protocol
    Modbus RTU
    communication port support
    RS485
    communication of data
    Over voltage alarm
    Under voltage alarm
    High current alarm
    Low current alarm
    High-high current alarm
    Low-low current alarm
    Environment
    mounting mode
    Panel-mounted
    mounting support
    Enclosure
    Panel
    relative humidity
    95 % between 32...140 °F (0...60 °C)
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    operating altitude
    9842.52 ft (3000 m)
    standards
    UL 508
    ANSI C12.1
    EN 61010
    IEC 61036
    product certifications
    UL
    width
    11.34 in (288 mm)
    height
    5.75 in (146 mm)
    product weight
    3.31 lb(US) (1.5 kg)
    Ordering and shipping details
    Category
    09793 - PLOGIC BRANCH CIRCUIT BCPM & MCM
    Discount Schedule
    PL1
    GTIN
    00785901634638
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    8.0999999999999996
    Returnability
    N
    Offer Sustainability
    California proposition 65
    WARNING: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    0.75 Inch Left CT Strip
    Date 12/20/17
    Size 3.1 MB
    Date 12/20/17
    Size 813.2 KB
    Date 12/20/17
    Size 6.5 MB
    Date 12/20/17
    Size 4 MB
    BCPM (Solid-Core) MAIN CIRCUIT BOARD - 2 CT Strips
    0.75 Inch Right CT Strip
    Date 12/20/17
    Size 3.2 MB
    Date 12/20/17
    Size 908.9 KB
    Date 12/20/17
    Size 6.5 MB
    Date 12/20/17
    Size 4 MB
    Round Ribbon Cable
    Date 12/20/17
    Size 3.1 MB
    Date 12/20/17
    Size 311.7 KB
    Firmware - Released
    Date
    Size
    Add to My Documents
    Date 2/23/18
    Size 486 KB
    Technical leaflet
    Date
    Size
    Add to My Documents
    Date 2/12/18
    Size 1 MB
    Date 2/12/18
    Size 5.9 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.