Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric BCH2MM0520CF6C Picture

Range: Lexium 28 Servo Drives and Motors

Servo motors

BCH2MM0520CF6C

Schneider Eletric BCH2MM0520CF6C Picture
Range: Lexium 28 Servo Drives and Motors

Servo motors

BCH2MM0520CF6C

servo motor BCH - 130mm - 500W - no oil seal - smooth - brake - straight con

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    1429.65 USD
Add to My Products Remove from My Products

  • Main
    range compatibility
    Lexium 28
    product or component type
    Servo motor
    device short name
    BCH2
    Complementary
    maximum mechanical speed
    3000 rpm
    [Us] rated supply voltage
    220 V
    Phase
    Single phase
    Three phase
    continuous stall current
    2.89 A
    continuous stall torque
    2.39 N.m for LXM28... at 4.5 A, 220 V, single phase
    2.39 N.m for LXM28... at 4.5 A, 220 V, three phase
    2.39 N.m for LXM28... at 9 A, 110 V, single phase
    continuous power
    500 W
    peak stall torque
    7.16 N.m for LXM28... at 4.5 A, 220 V, single phase
    7.16 N.m for LXM28... at 4.5 A, 220 V, three phase
    7.16 N.m for LXM28... at 9 A, 110 V, single phase
    nominal output power
    500 W for LXM28... at 4.5 A, 220 V, single phase
    500 W for LXM28... at 4.5 A, 220 V, three phase
    500 W for LXM28... at 9 A, 110 V, single phase
    nominal torque
    2.39 N.m for LXM28... at 4.5 A, 220 V, single phase
    2.39 N.m for LXM28... at 4.5 A, 220 V, three phase
    2.39 N.m for LXM28... at 9 A, 110 V, single phase
    nominal speed
    2000 rpm for LXM28... at 4.5 A, 220 V, single phase
    2000 rpm for LXM28... at 4.5 A, 220 V, three phase
    2000 rpm for LXM28... at 9 A, 110 V, single phase
    maximum current Irms
    9.18 A for LXM28... at 0.5 kW, 220 V
    9.18 A for LXM28... at 0.5 kW, 110 V
    maximum permanent current
    3.24 A
    product compatibility
    LXM28... servo drive motor at 0.5 kW, 220 V, single phase
    LXM28... servo drive motor at 0.5 kW, 220 V, three phase
    LXM28... servo drive motor at 0.5 kW, 110 V, single phase
    shaft end
    Smooth shaft
    shaft diameter
    0.87 in (22 mm)
    shaft length
    1.77 in (45 mm)
    feedback type
    20 bits single turn absolute encoder
    holding brake
    With
    holding torque
    9.6 N.m built-in
    mounting support
    Asian standard flange
    motor flange size
    5.12 in (130 mm)
    electrical connection
    MIL connector
    torque constant
    0.83 N.m/A at 20 °C
    back emf constant
    50 V/krpm at 20 °C
    rotor inertia
    6.91 kg.cm²
    stator resistance
    0.62 Ohm at 20 °C
    stator inductance
    7.4 mH at 68 °F (20 °C)
    stator electrical time constant
    11.94 ms at 20 °C
    maximum radial force Fr
    670 N 2000 rpm
    maximum axial force Fa
    200 N
    brake pull-in power
    19.7 W
    type of cooling
    Natural convection
    length
    7.2 in (183 mm)
    number of motor stacks
    1
    centring collar diameter
    4.33 in (110 mm)
    centring collar depth
    0.31 in (8 mm)
    number of mounting holes
    4
    mounting holes diameter
    0.36 in (9.2 mm)
    circle diameter of the mounting holes
    5.71 in (145 mm)
    distance shaft shoulder-flange
    0.31 in (8 mm)
    product weight
    18.08 lb(US) (8.2 kg)
    Environment
    IP degree of protection
    IP54 IM B5, IM V1
    IP50 IM V3
    ambient air temperature for operation
    32...104 °F (0...40 °C)
    Ordering and shipping details
    Category
    18281 - LEXIUM 23/28 MOTORS
    Discount Schedule
    PC53
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    20.300000000000001
    Returnability
    N
    Country of origin
    CN
    Offer Sustainability
    RoHS (date code: YYWW)
    REACh
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 7/21/16
    Size 7.9 MB
    Date 5/23/18
    Size 11.6 MB
    Declaration of conformity
    Date
    Size
    Add to My Documents
    Date 8/21/18
    Size 665.9 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 7/21/16
    Size 352.7 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    Dimensions
    Dimensions of Motor


    mm

    in.

    L (without holding brake)

    147

    5.79

    L (with holding brake)

    183

    7.2

    Z

    94.5

    3.72


  • Performance Curves

    Torque/Speed Curves with 230 V Single/Three Phase Supply Voltage

    Servo Motor with LXM28AU04M3X Servo Drive


    1 :
    Peak torque
    2 :
    Continuous torque