USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Cable end insulated, 0,75mm², medium size, blue, dispenser-pack, NF

Show more characteristics >
AZ5CE007  has not been replaced. Please contact your customer care center for more information.
  • Price
    0.18 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Linergy
    product or component type
    Cable end
    cable end size
    Medium
    standards
    NF C 63-023
    type of packing
    Dispenser pack
    quantity per set
    5 sets of 200
    cable cross section
    0 in² (0.75 mm²)
    Complementary
    cable end type
    Single conductor
    additional information
    Without marker tag holder
    color
    Blue
    bezel material
    Halogen-free plastic
    tube material
    Copper conforming to ISO 1337
    number of cables
    1
    AWG gauge
    AWG 20
    bezel size
    Ø 3.3 mm
    tube diameter
    0.06 in (1.5 mm)
    length
    0.55 in (14 mm)
    tube length
    0.31 in (8 mm)
    product weight
    0.33 lb(US) (0.15 kg)
    Environment
    product certifications
    UL
    ambient air temperature for operation
    -4...221 °F (-20...105 °C)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    Nbr. of units in pkg.
    1000
    Package weight(Lbs)
    0.01
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Linergy TR Terminal Blocks Catalog (Version 2.0)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.