Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

variable speed drive - ATV930 - 7.5kW/10HP - 500V/690V - IP00

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV930
    variant
    Standard version
    With braking chopper
    product destination
    Asynchronous motors
    Synchronous motors
    mounting mode
    Wall mount
    EMC filter
    Integrated conforming to EN/IEC 61800-3 category C3 with 25 m motor cable maxi
    IP degree of protection
    IP00 conforming to IEC 61800-5-1
    IP20 conforming to IEC 60529 with kit VW3A9705
    IP20 conforming to IEC 61800-5-1 with kit VW3A9705
    IP00 conforming to IEC 60529
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz (+/- 5 %)
    network number of phases
    3 phases
    [Us] rated supply voltage
    500...690 V (- 15...10 %)
    motor power kW
    4 kW at 500 V (heavy duty)
    5.5 kW at 690 V (heavy duty)
    5.5 kW at 500 V (normal duty)
    7.5 kW at 690 V (normal duty)
    motor power hp
    5 hp at 500 V (heavy duty)
    7.5 hp at 690 V (heavy duty)
    7.5 hp at 500 V (normal duty)
    10 hp at 690 V (normal duty)
    line current
    7.9 A at 500 V (heavy duty)
    10.5 A at 690 V (normal duty)
    8 A at 690 V (heavy duty)
    10.4 A at 500 V (normal duty)
    prospective line Isc
    70 kA
    apparent power
    12.5 kVA at 690 V (normal duty)
    9.6 kVA at 690 V (heavy duty)
    continuous output current
    7.2 A at 4 kHz (heavy duty)
    9.5 A at 4 kHz (normal duty)
    maximum transient current
    10.8 A during 60 s (heavy duty)
    11.4 A during 60 s (normal duty)
    asynchronous motor control profile
    Constant torque standard
    Variable torque standard
    Optimized torque mode
    synchronous motor control profile
    Permanent magnet motor
    speed drive output frequency
    0.1...599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...8 kHz adjustable
    4...8 kHz with derating factor
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Ethernet/IP
    Modbus serial
    Modbus TCP
    option module
    Slot A: communication module Profibus DP V1
    Slot A: communication module Profinet
    Slot A: communication module DeviceNet
    Slot A: communication module CANopen daisy chain RJ45
    Slot A: communication module CANopen SUB-D 9
    Slot A: communication module CANopen screw terminals
    Slot A: communication module EtherCAT
    Slot A/slot B/slot C: digital and analog I/O extension module
    Slot A/slot B/slot C: output relay extension module
    Slot B: 5/12 V digital encoder interface module
    Slot B: analog encoder interface module
    Slot B: resolver encoder interface module
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Can be suppressed
    Not available in permanent magnet motor law
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Motor: thermal protection
    Motor: safe torque off
    Motor: motor phase break
    Drive: thermal protection
    Drive: safe torque off
    Drive: overheating
    Drive: overcurrent between output phases and earth
    Drive: overload of output voltage
    Drive: short-circuit protection
    Drive: motor phase break
    Drive: overvoltages on the DC bus
    Drive: line supply overvoltage
    Drive: line supply undervoltage
    Drive: line supply phase loss
    Drive: overspeed
    Drive: break on the control circuit
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control, screw terminal: 0.5...1.5 mm² (AWG 20...AWG 16)
    DC bus, screw terminal : 4...10 mm² (AWG 12...AWG 8)
    Line side, screw terminal : 4...10 mm² (AWG 12...AWG 8)
    Motor, screw terminal : 4...10 mm² (AWG 12...AWG 8)
    connector type
    2 RJ45 (on the control block) Ethernet IP/Modbus TCP
    1 RJ45 (on the control block) Modbus serial
    physical interface
    2-wire RS 485 Modbus serial
    transmission frame
    RTU Modbus serial
    transmission rate
    10/100 Mbit/s Ethernet IP/Modbus TCP
    4.8, 9.6, 19.2, 38.4 kbit/s for Modbus serial
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity Modbus serial
    type of polarization
    No impedance Modbus serial
    number of addresses
    1...247 Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19...30 V) current <= 1.25 mA (overload and short-circuit protection)
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC +/- 5 % current <= 10 mA (overload and short-circuit protection)
    Internal supply for digital inputs and STO: 24 V DC (21...27 V) current <= 200 mA (overload and short-circuit protection)
    local signalling
    3 mono/dual colour LED for local diagnostic
    1 red LED for presence of voltage
    3 dual colour LED for embedded communication status
    4 dual colour LED for communication module status
    width
    9.69 in (246 mm)
    height
    16.54 in (420 mm)
    depth
    9.53 in (242 mm)
    product weight
    48.5 lb(US) (22 kg)
    analogue input number
    3
    analogue input type
    Software-configurable voltage AI1, AI2, AI3: 0...10 V DC impedance 30 kOhm, resolution 12 bits
    Software-configurable current AI1, AI2, AI3 : 0...20 mA/4...20 mA impedance 250 Ohm, resolution 12 bits
    discrete input number
    10
    discrete input type
    Programmable DI1...DI8: 24 V DC (<= 30 V) impedance 3.5 kOhm
    Programmable as pulse input DI7, DI8 0...30 kHz: 24 V DC (<= 30 V)
    Safe torque off STOA, STOB: 24 V DC (<= 30 V) impedance > 2.2 kOhm
    input compatibility
    Discrete input STOA, STOB: level 1 PLC conforming to EN/IEC 61131-2
    Discrete input DI1...DI8: level 1 PLC conforming to EN/IEC 61131-2
    Pulse input DI7, DI8: level 1 PLC conforming to IEC 65A-68
    discrete input logic
    STOA, STOB, positive logic (source): < 5 V (state 0) > 11 V (state 1)
    DI1...DI8, positive logic (source): < 5 V (state 0) > 11 V (state 1)
    DI1...DI8, negative logic (sink): > 16 V (state 0) < 10 V (state 1)
    DI7, DI8, positive logic (source): < 0.6 V (state 0) > 2.5 V (state 1)
    analogue output number
    2
    analogue output type
    Software-configurable voltage AQ1, AQ2: 0...10 V DC impedance 470 Ohm, resolution 10 bits
    Software-configurable current AQ1, AQ2: 0...20 mA impedance 500 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    Logic output DQ+: 0...1 kHz (<= 30 V) DC, < 100 mA
    Programmable as pulse output DQ+: 0...30 kHz (<= 30 V) DC, < 20 mA
    Logic output DQ-: 0...1 kHz (<= 30 V) DC, < 100 mA
    sampling duration
    Discrete input DI1...DI8: 2 ms (+/- 0.5 ms)
    Pulse input DI7, DI8: 5 ms (+/- 1 ms)
    Analog input AI1, AI2, AI3: 1 ms (+/- 1 ms)
    Analog output AQ1, AQ2: 5 ms (+/- 1 ms)
    accuracy
    Analog input AI1, AI2, AI3: +/- 0.6 % for a temperature variation 60 °C
    Analog output AQ1, AQ2: +/- 1 % for a temperature variation 60 °C
    linearity error
    Analog input AI1, AI2, AI3: +/- 0.15 % of maximum value
    Analog output AQ1, AQ2: +/- 0.2 %
    maximum switching current
    Relay output R1 on inductive load (cos phi = 0.4 and L/R = 7 ms) : 2 A at 250 V AC
    Relay output R1 on inductive load (cos phi = 0.4 and L/R = 7 ms) : 2 A at 30 V DC
    Relay output R2, R3 on inductive load (cos phi = 0.4 and L/R = 7 ms) : 2 A at 250 V AC
    Relay output R2, R3 on inductive load (cos phi = 0.4 and L/R = 7 ms) : 2 A at 30 V DC
    Relay output R1 on resistive load (cos phi = 1) : 3 A at 250 V AC
    Relay output R1 on resistive load (cos phi = 1) : 3 A at 30 V DC
    Relay output R2, R3 on resistive load (cos phi = 1) : 5 A at 250 V AC
    Relay output R2, R3 on resistive load (cos phi = 1) : 5 A at 30 V DC
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    Configurable relay logic R2: sequence relay NO electrical durability 1000000 cycles
    Configurable relay logic R3: sequence relay NO electrical durability 1000000 cycles
    refresh time
    Relay output R1, R2, R3: 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    isolation
    Between power and control terminals
    IP degree of protection
    IP21
    Environment
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    noise level
    58 dB conforming to 86/188/EEC
    power dissipation in W
    136 W (forced convection) at 500 V switching frequency 4 kHz
    88 W (natural convection) at 500 V switching frequency 4 kHz
    vibration resistance
    1.5 mm peak to peak (f = 2...13 Hz) conforming to IEC 60068-2-6
    1 gn (f = 13...200 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn during 11 ms conforming to IEC 60068-2-27
    volume of cooling air
    87178.34 Gal/hr(US) (330 m3/h)
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    1.2/50 µs - 8/20 µs surge immunity test level 3 conforming to IEC 61000-4-5
    Electrical fast transient/burst immunity test level 4 conforming to IEC 61000-4-4
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    Radiated radio-frequency electromagnetic field immunity test level 3 conforming to IEC 61000-4-3
    Conducted radio-frequency immunity test level 3 conforming to IEC 61000-4-6
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    Dust pollution resistance class 3S3 conforming to EN/IEC 60721-3-3
    pollution degree
    2 EN/IEC 61800-5-1
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    5...122 °F (-15...50 °C) without derating
    122...140 °F (50...60 °C) with derating factor
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    operating altitude
    1000...4800 m with current derating 1 % per 100 m
    <= 3280.84 ft (1000 m) without derating
    standards
    EN/IEC 61800-3
    UL 508C
    EN/IEC 61800-5-1
    IEC 61000-3-12
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    EN/IEC 61800-3 (environment 2 category C3)
    product certifications
    CSA
    TÜV
    UL
    REACH
    marking
    CE
    Ordering and shipping details
    Category
    22276 - ATV930 FRAMES 1 & 2
    Discount Schedule
    CP4E
    GTIN
    00785901022541
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    21000
    Returnability
    Y
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Software - Released
    Date
    Size
    Add to My Documents
    Languages for VW3A1111 Advanced graphic display terminal (U0.80)
    SoMove V2.6.5 (FDT Standalone)
    Date 6/19/18
    Size 234.4 MB
    Date 6/19/18
    Size 107.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    Altivar Process ATV900 - DTM Library V1.8.0
    Date 8/24/18
    Size 58.5 MB
    User guide
    Date
    Size
    Add to My Documents
    Date 3/1/18
    Size 48.9 KB
    Date 3/1/18
    Size 768.3 KB
    Date 5/23/18
    Size 5.5 MB
    Date 6/26/18
    Size 2 MB
    Date 5/23/18
    Size 5 MB
    Date 6/12/18
    Size 286.2 KB
    Date 6/26/18
    Size 1.5 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 4/6/18
    Size 87.8 KB
    Date 4/6/18
    Size 385.6 KB
    Date 9/6/18
    Size 3.6 MB
    Date 5/23/18
    Size 537.2 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    EDS Files
    Date
    Size
    Add to My Documents
    Date 5/18/18
    Size 143.3 KB
    End of life manual
    Date
    Size
    Add to My Documents
    GDS files
    Date
    Size
    Add to My Documents
    Date 5/24/18
    Size 76.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.