USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

variable speed drive, ATV930, 18.5kW/25HP, 500V/690V, IP00

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    4,092.00 USD
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar Process ATV900
    product or component type
    Variable speed drive
    device application
    Industrial application
    device short name
    ATV930
    variant
    With braking chopper
    Standard version
    product destination
    Synchronous motors
    Asynchronous motors
    mounting mode
    Wall mount
    EMC filter
    Integrated conforming to EN/IEC 61800-3 category C3 with <= 25 m motor cable maxi
    IP degree of protection
    IP00 conforming to IEC 61800-5-1
    type of cooling
    Forced convection
    supply frequency
    50...60 Hz (+/- 5 %)
    network number of phases
    3 phases
    [Us] rated supply voltage
    500...690 V (- 15...10 %)
    motor power kW
    15 kW at 500 V (normal duty)
    motor power hp
    20 hp at 500 V (normal duty)
    line current
    23.1 A at 500 V (normal duty)
    prospective line Isc
    70 kA
    apparent power
    27.5 kVA at 690 V (normal duty)
    continuous output current
    18 A at 4 kHz (heavy duty)
    maximum transient current
    27 A during 60 s (heavy duty)
    asynchronous motor control profile
    Constant torque standard
    Optimized torque mode
    Variable torque standard
    synchronous motor control profile
    Permanent magnet motor
    Synchronous reluctance motor
    speed drive output frequency
    0.1...599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2...8 kHz adjustable
    safety function
    STO (safe torque off) SIL 3
    number of preset speeds
    16 preset speeds
    communication port protocol
    Modbus serial
    Modbus TCP
    Ethernet/IP
    option module
    Slot A: communication module Profibus DP V1
    Complementary
    output voltage
    <= power supply voltage
    motor slip compensation
    Not available in permanent magnet motor law
    Automatic whatever the load
    Can be suppressed
    Adjustable
    acceleration and deceleration ramps
    S, U or customized
    Linear adjustable separately from 0.01...9999 s
    braking to standstill
    By DC injection
    protection type
    Motor: thermal protection
    frequency resolution
    Display unit: 0.1 Hz
    electrical connection
    Control, screw terminal: 0.5...1.5 mm² (AWG 20...AWG 16)
    connector type
    2 RJ45 (on the control block) Ethernet IP/Modbus TCP
    physical interface
    2-wire RS 485 Modbus serial
    transmission frame
    RTU Modbus serial
    transmission rate
    10/100 Mbit/s Ethernet IP/Modbus TCP
    exchange mode
    Half duplex, full duplex, autonegotiation Ethernet IP/Modbus TCP
    data format
    8 bits, configurable odd, even or no parity Modbus serial
    type of polarization
    No impedance Modbus serial
    number of addresses
    For Modbus serial
    method of access
    Slave Modbus TCP
    supply
    External supply for digital inputs: 24 V DC (19...30 V) current <= 1.25 mA (overload and short-circuit protection)
    local signalling
    3 mono/dual colour LED for local diagnostic
    width
    9.69 in (246 mm)
    height
    16.54 in (420 mm)
    depth
    9.53 in (242 mm)
    product weight
    48.5 lb(US) (22 kg)
    analogue input number
    3
    analogue input type
    Software-configurable voltage AI1, AI2, AI3: 0...10 V DC impedance 30 kOhm, resolution 12 bits
    discrete input number
    10
    discrete input type
    Programmable DI1...DI8: 24 V DC (<= 30 V) impedance 3.5 kOhm
    input compatibility
    Discrete input DI1...DI8: level 1 PLC conforming to EN/IEC 61131-2
    analogue output number
    2
    discrete output number
    2
    discrete output type
    Logic output DQ+ : 0...1 kHz (<= 30 V) DC, 100 mA
    sampling duration
    Discrete input DI1...DI8: 2 ms (+/- 0.5 ms)
    accuracy
    Analog input AI1, AI2, AI3: +/- 0.6 % for a temperature variation 60 °C
    Analog output AQ1, AQ2: +/- 1 % for a temperature variation 60 °C
    linearity error
    Analog input AI1, AI2, AI3: +/- 0.15 % of maximum value
    maximum switching current
    Relay output R1 on resistive load (cos phi = 1) : 3 A at 250 V AC
    relay output number
    3
    relay output type
    Configurable relay logic R1: fault relay NO/NC electrical durability 100000 cycles
    refresh time
    Relay output R1, R2, R3: 5 ms (+/- 0.5 ms)
    minimum switching current
    Relay output R1, R2, R3: 5 mA at 24 V DC
    isolation
    Between power and control terminals
    IP degree of protection
    IP21
    Environment
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    noise level
    58 dB conforming to 86/188/EEC
    power dissipation in W
    376 W (forced convection) at 500 V switching frequency 4 kHz
    vibration resistance
    1.5 mm peak to peak (f = 2...13 Hz) conforming to IEC 60068-2-6
    shock resistance
    15 gn during 11 ms conforming to IEC 60068-2-27
    volume of cooling air
    87178.34 Gal/hr(US) (330 m3/h)
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    Electrostatic discharge immunity test level 3 conforming to IEC 61000-4-2
    pollution degree
    2 EN/IEC 61800-5-1
    environmental characteristic
    Chemical pollution resistance class 3C3 conforming to EN/IEC 60721-3-3
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    ambient air temperature for operation
    122...140 °F (50...60 °C) with derating factor
    ambient air temperature for storage
    -40...158 °F (-40...70 °C)
    operating altitude
    1000...4800 m with current derating 1 % per 100 m
    standards
    UL 508C
    product certifications
    UL
    REACH
    CSA
    TÜV
    marking
    CE
    Ordering and shipping details
    Category
    22276 - ATV930 FRAMES 1 & 2
    Discount Schedule
    CP4E
    GTIN
    00785901022589
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    21000
    Returnability
    Y
    Country of origin
    IN
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Slovak
    • Spanish
    • Danish
    • French
    • Finnish
    • Chinese
    • Hungarian
    • Norwegian
    • Dutch
    • Turkish
    • Korean
    • Portuguese
    • Russian
    • Greek
    • Czech
    • Polish
    • Italian
    • German
    • Swedish
    • Bulgarian
    Software - Released
    Date
    Size
    Add to My Documents
    Languages for VW3A1111 Advanced graphic display terminal V0.90 (Version 0.90)
    DTM files
    Date
    Size
    Add to My Documents
    Altivar Process ATV9xx DTM Language: Spanish V2.2.1 (Version 2.2.1)
    Altivar Process ATV900 - DTM Library (Version 2.2.1)
    Catalog
    Date
    Size
    Add to My Documents
    Digest 178 Catalog 26: AC Drives and Soft Starters (Version 1.0)
    User guide
    Date
    Size
    Add to My Documents
    3) ATV900 Manual de programación (Version 04)
    1) ATV930/950 Getting started Annex : SCCR (Version 06)
    ATV900 POWERLINK Manual - VW3A3619 (Version 01)
    ATV900 - Communication parameters addresses V2.2 (Version 2.2)
    3) ATV900 Programming manual (V2.2) (Version 07)
    ATV61-71 to ATV600-900 Migration Manual (Version 01)
    ATV900 Embedded Safety function manual (Version 06)
    ATV600 & ATV900 ATEX manual (Version 03)
    Date 6/26/18
    Size 1.5 MB
    ATV900 Ethernet Embedded manual (Version 03)
    Date 3/18/19
    Size 10.9 MB
    2) ATV930/950 Installation manual (Version 07)
    1) ATV930-ATV950 Getting Started (Version 01)
    CAD
    Date
    Size
    Add to My Documents
    CAD file (on TraceParts) for ATV930D18Y6: variable speed drive - ATV930 - 18.5kW/25HP - 500V/690V - IP00 (Version 2.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATV630-930-UL-CERTIFICATE (Version 1.0)
    Date 4/6/18
    Size 385.6 KB
    ATV6XX-9XX-340-APM_TUV_CERTIFICATE (Version 1.0)
    ATV PROCESS ATEX CERTIFICATE (Version 1.0)
    Date 6/18/19
    Size 6.4 MB
    Altivar Process SE Declaration on Short Circuit to PE on motor output (Version 1.0)
    ATV630-930_690V_EU_CERTIFICATE (Version 1.0)
    Date 11/12/18
    Size 25.7 KB
    ATV630-930 CSA CERTIFICATE (Version 1.0)
    Date 2/5/19
    Size 77.6 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet - Analog Encoder interface module: VW3A3422 (Version 01)
    Instruction Sheet - Resolver Encoder interface module: VW3A3423 (Version 00)
    Instruction Sheet - Extension module of Output relays: VW3A3204 (Version 02)
    Instruction sheet - Digital Encoder: VW3A3420 (Version 01)
    ATV IS EMC_plate : VW3A47801 to 05 (Version 00)
    Instruction Sheet - Extension module Digital and Analog I/O: VW3A3203 (Version 01)
    Instruction Sheet - Fan Kit on 690V - VX5VPS3002 / VX5VPS5002 (Version 01)
    Instruction Sheet - Size7 Flange Mounting Kit - VW3A9510...515 (Version 04)
    Instruction Sheet : ATV600/900 UL Type 1 Kit for 690V - VW3A9705, VW3A9706 (Version 01)
    EDS Files
    Date
    Size
    Add to My Documents
    EtherCAT ESI file : VW3A3601 (Version 1.12)
    Date 1/31/19
    Size 143.3 KB
    ATV900 CANopen EDS file V1.8 (Version 1.8)
    Date 11/18/18
    Size 26.5 KB
    ATV900 CANopen EDS file V1.9 (Version 1.9)
    Date 11/18/18
    Size 26.6 KB
    ATV900 CANopen EDS file (Version 2.1)
    Date 3/15/19
    Size 27 KB
    ATV900 Ethernet Embedded EDS file (Version 1.9)
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Date 3/18/19
    Size 106.6 KB
    ATV900 CANopen EDS V2.2 (Version 2.2)
    Date 5/17/19
    Size 27.1 KB
    ATV900 CANopen EDS file V1.6 (Version 1.6)
    Date 11/18/18
    Size 26.5 KB
    End of Life Information
    Date
    Size
    Add to My Documents
    Altivar Process 630 - IP20 - 30HP / 600V - 18,5 to 22KW / 600V & 2,2 to 30KW / 690V, Product End-of-Life Instructions (Version 1.0)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    Date 7/11/19
    Size 195.3 KB
    GDS files
    Date
    Size
    Add to My Documents
    PROFINET GSDML file: VW3A3627 (V1.8 IE01) (Version 1.8)
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 7/11/19
    Size 195.3 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.