USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ATV71HU30M3T1 Picture
Discontinued

View all Altivar 71 Variable Frequency Drives VFD

Altivar 71 Variable Frequency Drives VFD - ATV71HU30M3T1

Legacy Products for Field Services

Schneider Eletric ATV71HU30M3T1 Picture
Discontinued
View all Altivar 71 Variable Frequency Drives VFD
Altivar 71 Variable Frequency Drives VFD - ATV71HU30M3T1
Legacy Products for Field Services

SPEEDDRIVE,4HP,230V,ATV71 + conduit box

Show more characteristics >
ATV71HU30M3T1  has not been replaced. Please contact your customer care center for more information.
  • Price
    1131.90 USD
Add to My Products Remove from My Products

  • Main
    asynchronous motor control profile
    Constant torque standard
    device short name
    ATV71
    range of product
    Altivar 71
    Complementary
    [In] rated current
    13.7 A
    11 A 1 phase
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    Modbus
    CANopen
    input voltage
    208/240 V AC
    keypad type
    LCD keypad
    motor power hp
    4 hp
    3 hp 1 phase
    motor power kW
    2.2 kW 1 phase
    3 kW
    network number of phases
    3 phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Class A EMC filter integrated
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    protective treatment
    None
    Ordering and shipping details
    Category
    22130 - ATV71 - 1/2 THRU 5HP DRIVES
    Discount Schedule
    CP4C
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    15.58
    Returnability
    N
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 12/13/18
    Size 4.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 4/27/18
    Size 2.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.