USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ATV71HD90N4T1 Picture

View all Altivar 71 Variable Frequency Drives VFD

Altivar 71 Variable Frequency Drives VFD - ATV71HD90N4T1

Legacy Products for Field Services

Schneider Eletric ATV71HD90N4T1 Picture
View all Altivar 71 Variable Frequency Drives VFD
Altivar 71 Variable Frequency Drives VFD - ATV71HD90N4T1
Legacy Products for Field Services

SPEEDDRIVE125HP460VATV71+CONDUIT BOX

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    12852.63 USD
Add to My Products Remove from My Products

  • Main
    asynchronous motor control profile
    Constant torque standard
    device short name
    ATV71
    range of product
    Altivar 71
    Complementary
    [In] rated current
    179 A
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    CANopen
    Modbus
    impregnation material
    Conformal coated
    input voltage
    400/480 V AC
    keypad type
    LCD keypad
    motor power hp
    125 hp
    motor power kW
    90 kW
    network number of phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Class A EMC filter integrated
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    Ordering and shipping details
    Category
    22132 - ATV71 - 60 THRU 150HP DRIVES
    Discount Schedule
    CP4C
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    245.46000000000001
    Returnability
    N
    Country of origin
    CN
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 2/14/18
    Size 4.9 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 395.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 4/27/18
    Size 2.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.