USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ATV71HD15N4460 Picture

View all Altivar 71 Variable Frequency Drives VFD

Altivar 71 Variable Frequency Drives VFD - ATV71HD15N4460

Variable speed drives

Schneider Eletric ATV71HD15N4460 Picture
View all Altivar 71 Variable Frequency Drives VFD
Altivar 71 Variable Frequency Drives VFD - ATV71HD15N4460
Variable speed drives

ATV71 480V 15KW 20HP with graphic terminal

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar 71
    product or component type
    Variable speed drive
    product specific application
    Complex, high-power machines
    component name
    ATV71
    motor power kW
    15 kWat 380...480 V 3 phases
    motor power hp
    20 hpat 380...480 V 3 phases
    motor cable length
    <= 164.04 ft (50 m) Shielded cable
    <= 328.08 ft (100 m) Unshielded cable
    [Us] rated supply voltage
    380...480 V (- 15...10 %)
    Phase
    3 phases
    line current
    39 Afor 480 V 3 phases 15 kW / 20 hp
    48 Afor 380 V 3 phases 15 kW / 20 hp
    EMC filter
    Integrated
    assembly style
    With heat sink
    apparent power
    31.6 kVAat 380 V 3 phases 15 kW / 20 hp
    prospective line Isc
    <= 22 kA, 3 phases
    nominal output current
    27 Aat 4 kHz 460 V 3 phases 15 kW / 20 hp
    33 Aat 4 kHz 380 V 3 phases 15 kW / 20 hp
    maximum transient current
    49.5 Afor 60 s 3 phases 15 kW / 20 hp
    54.5 Afor 2 s 3 phases 15 kW / 20 hp
    output frequency
    0.1...599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    1...16 kHz adjustable
    4...16 kHz with derating factor
    asynchronous motor control profile
    ENA (Energy adaptation) system for unbalanced loads
    Flux vector control (FVC) with sensor (current vector)
    Sensorless flux vector control (SFVC) (voltage or current vector)
    Voltage/frequency ratio (2 or 5 points)
    type of polarization
    No impedance Modbus
    Complementary
    product destination
    Asynchronous motors
    Synchronous motors
    supply voltage limits
    323...528 V
    supply frequency
    50...60 Hz (- 5...5 %)
    network frequency
    47.5...63 Hz
    speed range
    1...100 asynchronous motor in open-loop mode, without speed feedback
    1...50 synchronous motor in open-loop mode, without speed feedback
    1...1000 asynchronous motor in closed-loop mode with encoder feedback
    speed accuracy
    +/- 0.01 % of nominal speed 0.2 Tn to Tn torque variation in closed-loop mode with encoder feedback
    +/- 10 % of nominal slip 0.2 Tn to Tn torque variation without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    220 % of nominal motor torque +/- 10 %for 2 s
    170 % of nominal motor torque +/- 10 %for 60 s every 10 minutes
    braking torque
    <= 150 % with braking or hoist resistor
    30 % without braking resistor
    synchronous motor control profile
    Vector control without speed feedback
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Not available in voltage/frequency ratio (2 or 5 points)
    Suppressable
    local signalling
    1 LED red presence of drive voltage
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    type of cable
    With a NEMA Type1 kit: 3-strand UL 508 cableat 104 °F (40 °C), copper 75 °C PVC
    With an IP21 or an IP31 kit: 3-strand IEC cableat 104 °F (40 °C), copper 70 °C PVC
    Without mounting kit: 1-strand IEC cableat 113 °F (45 °C), copper 70 °C PVC
    Without mounting kit: 1-strand IEC cableat 113 °F (45 °C), copper 90 °C XLPE/EPR
    electrical connection
    AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR terminal 2.5 mm² / AWG 14
    L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB terminal 35 mm² / AWG 2
    tightening torque
    AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR 5.31 lbf.in (0.6 N.m)
    L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB 47.79 lbf.in (5.4 N.m) / 47.7 lb.in
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm), 10.5 V DC +/- 5 %, <= 10 mAfor overload and short-circuit protection
    Internal supply, 24 V DC, voltage limits 21...27 V, <= 200 mAfor overload and short-circuit protection
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage +/- 10 V DC, input voltage 24 V max, resolution 11 bits + sign
    AI2 software-configurable current 0...20 mA, impedance 242 Ohm, resolution 11 bits
    AI2 software-configurable voltage 0...10 V DC, input voltage 24 V max, impedance 30000 Ohm, resolution 11 bits
    sampling duration
    AI1-/Al1+ 2 ms, +/- 0.5 ms analog input(s)
    Al2 2 ms, +/- 0.5 ms analog input(s)
    LI1...LI5 2 ms, +/- 0.5 ms discrete input(s)
    LI6 (if configured as logic input) 2 ms, +/- 0.5 ms discrete input(s)
    response time
    <= 100 ms in STO (Safe Torque Off)
    AO1 2 ms, tolerance +/- 0.5 ms analog output(s)
    R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms discrete output(s)
    R2A, R2B 7 ms, tolerance +/- 0.5 ms discrete output(s)
    accuracy
    AI1-/Al1+ +/- 0.6 % for a temperature variation 60 °C
    AI2 +/- 0.6 % for a temperature variation 60 °C
    AO1 +/- 1 % for a temperature variation 60 °C
    linearity error
    AI1-/Al1+, AI2 +/- 0.15 % of maximum value
    AO1 +/- 0.2 %
    analogue output number
    1
    analogue output type
    AO1 software-configurable current 0...20 mA, impedance 500 Ohm, resolution 10 bits
    AO1 software-configurable logic output 10 V <= 20 mA
    AO1 software-configurable voltage 0...10 V DC, impedance 470 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    R1A, R1B, R1C configurable relay logic NO/NC, electrical durability 100000 cycles
    R2A, R2B configurable relay logic NO, electrical durability 100000 cycles
    minimum switching current
    Configurable relay logic 3 mAat 24 V DC
    maximum switching current
    R1, R2 on resistive load, 5 Aat 250 V AC, cos phi = 1,
    R1, R2 on resistive load, 5 Aat 30 V DC, cos phi = 1,
    R1, R2 on inductive load, 2 Aat 250 V AC, cos phi = 0.4,
    R1, R2 on inductive load, 2 Aat 30 V DC, cos phi = 0.4,
    discrete input number
    7
    discrete input type
    LI6: switch-configurable 24 V DC with level 1 PLC, impedance: 3500 Ohm
    PWR: safety input 24 V DC, impedance: 1500 Ohm conforming to ISO 13849-1 level d
    LI1...LI5: programmable 24 V DC with level 1 PLC, impedance: 3500 Ohm
    LI6: switch-configurable PTC probe 0...6, impedance: 1500 Ohm
    discrete input logic
    LI1...LI5 positive logic (source), < 5 V (state 0), > 11 V (state 0)
    LI1...LI5 negative logic (sink), > 16 V (state 0), < 10 V (state 0)
    LI6 (if configured as logic input) positive logic (source), < 5 V (state 0), > 11 V (state 0)
    LI6 (if configured as logic input) negative logic (sink), > 16 V (state 0), < 10 V (state 0)
    acceleration and deceleration ramps
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Drive against exceeding limit speed
    Drive against input phase loss
    Drive break on the control circuit
    Drive input phase breaks
    Drive line supply overvoltage
    Drive line supply undervoltage
    Drive overcurrent between output phases and earth
    Drive overheating protection
    Drive overvoltages on the DC bus
    Drive short-circuit between motor phases
    Drive thermal protection
    Motor motor phase break
    Motor power removal
    Motor thermal protection
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    frequency resolution
    Analog input 0.024/50 Hz
    Display unit 0.1 Hz
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 Modbus on front face
    1 RJ45 Modbus on terminal
    Male SUB-D 9 on RJ45 CANopen
    physical interface
    2-wire RS 485 Modbus
    transmission frame
    RTU Modbus
    transmission rate
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps CANopen
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps Modbus on terminal
    9600 bps, 19200 bps Modbus on front face
    data format
    8 bits, 1 stop, even parity Modbus on front face
    8 bits, odd even or no configurable parity Modbus on terminal
    number of addresses
    1...247 Modbus
    1...127 CANopen
    method of access
    Slave CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    15.75 in (400 mm)
    depth
    8.39 in (213 mm)
    width
    9.06 in (230 mm)
    product weight
    28.66 lb(US) (13 kg)
    functionality
    Full
    specific application
    Other applications
    option card
    CC-Link communication card
    Controller inside programmable card
    DeviceNet communication card
    Ethernet/IP communication card
    Fipio communication card
    I/O extension card
    Interbus-S communication card
    Interface card for encoder
    Modbus Plus communication card
    Modbus TCP communication card
    Modbus/Uni-Telway communication card
    Overhead crane card
    Profibus DP communication card
    Profibus DP V1 communication card
    Environment
    noise level
    60.2 dB conforming to 86/188/EEC
    dielectric strength
    3535 V DC between earth and power terminals
    5092 V DC between control and power terminals
    electromagnetic compatibility
    Conducted radio-frequency immunity test conforming to IEC 61000-4-6 level 3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 level 4
    Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    1.2/50 µs - 8/20 µs surge immunity test conforming to IEC 61000-4-5 level 3
    standards
    EN 55011 class A group 2
    EN 61800-3 environments 1 category C3
    EN 61800-3 environments 2 category C3
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 60721-3-3 class 3C1
    IEC 60721-3-3 class 3S2
    UL Type 1
    product certifications
    CSA
    C-Tick
    GOST
    NOM 117
    UL
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    IP degree of protection
    IP20
    vibration resistance
    1.5 mm peak to peak (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
    1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    5...95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    14...122 °F (-10...50 °C) without derating
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without derating
    3280.84...9842.52 ft (1000...3000 m) with current derating 1 % per 100 m
    Ordering and shipping details
    Category
    22131 - ATV71 - 7.5 THRU 50HP
    Discount Schedule
    CP4C
    GTIN
    003606480425929
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    35
    Returnability
    N
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - Substance 2
    Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Software - Released
    Date
    Size
    Add to My Documents
    SoMove V2.6.5 (FDT Standalone)
    Date 6/19/18
    Size 234.4 MB
    Date 6/19/18
    Size 107.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212
    User guide
    Date
    Size
    Add to My Documents
    Date 5/12/17
    Size 2.8 MB
    Date 12/13/18
    Size 4.9 MB
    Date 12/14/17
    Size 180.6 KB
    Date 5/19/17
    Size 4 MB
    Date 12/13/18
    Size 829.7 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 4/27/18
    Size 2.3 MB
    REACh Declaration
    Date
    Size
    Add to My Documents
    Date 11/8/18
    Size 0
    RoHs Declaration
    Date
    Size
    Add to My Documents
    Date 11/8/18
    Size 0
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.