Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ATV71HD11Y Picture

Range: Altivar 71 Variable Frequency Drives VFD

Variable speed drives

ATV71HD11Y

Schneider Eletric ATV71HD11Y Picture
Range: Altivar 71 Variable Frequency Drives VFD

Variable speed drives

ATV71HD11Y

variable speed drive ATV71 - 11kW - 690V - EMC filter-graphic terminal

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    5780.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar 71
    product or component type
    Variable speed drive
    product specific application
    Complex, high-power machines
    component name
    ATV71
    motor power kW
    11 kWat 690 V 3 phases
    7.5 kWat 500 V 3 phases
    motor power hp
    10 hpat 575 V 3 phases
    motor cable length
    <= 32.81 ft (10 m) Shielded cable
    <= 32.81 ft (10 m) Unshielded cable
    power supply voltage
    500...690 V (- 15...10 %)
    Phase
    3 phases
    line current
    12.3 Afor 600 V 3 phases / 10 hp
    14.6 Afor 500 V 3 phases 7.5 kW
    15.5 Afor 690 V 3 phases 11 kW
    EMC filter
    Integrated
    assembly style
    With heat sink
    variant
    Reinforced version
    prospective line Isc
    <= 22 kA, 3 phases
    nominal output current
    11 Aat 4 kHz 575 V 3 phases / 10 hp
    13.5 Aat 4 kHz 500 V 3 phases 7.5 kW
    13.5 Aat 4 kHz 690 V 3 phases 11 kW
    maximum transient current
    20.25 Afor 60 s 3 phases 7.5 kW
    output frequency
    0.1...500 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    2.5...6 kHz adjustable
    4...6 kHz with derating factor
    asynchronous motor control profile
    ENA (Energy adaptation) system for unbalanced loads
    Flux vector control (FVC) with sensor (current vector)
    Sensorless flux vector control (SFVC) (voltage or current vector)
    Voltage/frequency ratio (2 or 5 points)
    type of polarization
    No impedance Modbus
    Complementary
    product destination
    Asynchronous motors
    Synchronous motors
    power supply voltage limits
    425...759 V
    power supply frequency
    50...60 Hz (- 5...5 %)
    power supply frequency limits
    47.5...63 Hz
    speed range
    1...100 asynchronous motor in open-loop mode, without speed feedback
    1...50 synchronous motor in open-loop mode, without speed feedback
    1...1000 asynchronous motor in closed-loop mode with encoder feedback
    speed accuracy
    +/- 0.01 % of nominal speed 0.2 Tn to Tn torque variation in closed-loop mode with encoder feedback
    +/- 10 % of nominal slip 0.2 Tn to Tn torque variation without speed feedback
    torque accuracy
    +/- 15 % in open-loop mode, without speed feedback
    +/- 5 % in closed-loop mode with encoder feedback
    transient overtorque
    220 % of nominal motor torque +/- 10 %for 2 s
    170 % of nominal motor torque +/- 10 %for 60 s every 10 minutes
    braking torque
    <= 150 % with braking or hoist resistor
    30 % without braking resistor
    synchronous motor control profile
    Vector control without speed feedback
    regulation loop
    Adjustable PI regulator
    motor slip compensation
    Adjustable
    Automatic whatever the load
    Not available in voltage/frequency ratio (2 or 5 points)
    Suppressable
    diagnostic
    1 LED red presence of drive voltage
    output voltage
    <= power supply voltage
    insulation
    Electrical between power and control
    type of cable for mounting in an enclosure
    With a NEMA Type1 kit: 3-strand UL 508 cableat 104 °F (40 °C), copper 75 °C PVC
    With an IP21 or an IP31 kit: 3-strand IEC cableat 104 °F (40 °C), copper 70 °C PVC
    Without mounting kit: 1-strand IEC cableat 113 °F (45 °C), copper 70 °C PVC
    Without mounting kit: 1-strand IEC cableat 113 °F (45 °C), copper 90 °C XLPE/EPR
    electrical connection
    AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR terminal 2.5 mm² / AWG 14
    L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB terminal 50 mm² / AWG 1/0
    tightening torque
    L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB 106.19 lbf.in (12 N.m) / 102.2 lb.in
    AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR 5.31 lbf.in (0.6 N.m)
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm), 10.5 V DC +/- 5 %, <= 10 mAfor overload and short-circuit protection
    Internal supply, 24 V DC, voltage limits 21...27 V, <= 200 mAfor overload and short-circuit protection
    analogue input number
    2
    analogue input type
    AI1-/Al1+ bipolar differential voltage +/- 10 V DC, input voltage 24 V max, resolution 11 bits + sign
    AI2 software-configurable current 0...20 mA, impedance 242 Ohm, resolution 11 bits
    AI2 software-configurable voltage 0...10 V DC, input voltage 24 V max, impedance 30000 Ohm, resolution 11 bits
    input sampling time
    AI1-/Al1+ 2 ms, +/- 0.5 ms analog input(s)
    Al2 2 ms, +/- 0.5 ms analog input(s)
    LI1...LI5 2 ms, +/- 0.5 ms discrete input(s)
    LI6 (if configured as logic input) 2 ms, +/- 0.5 ms discrete input(s)
    response time
    <= 100 ms in STO (Safe Torque Off)
    AO1 2 ms, tolerance +/- 0.5 ms analog output(s)
    R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms discrete output(s)
    R2A, R2B 7 ms, tolerance +/- 0.5 ms discrete output(s)
    absolute accuracy precision
    AI1-/Al1+ +/- 0.6 % for a temperature variation 60 °C
    AI2 +/- 0.6 % for a temperature variation 60 °C
    AO1 +/- 1 % for a temperature variation 60 °C
    linearity error
    AI1-/Al1+, AI2 +/- 0.15 % of maximum value
    AO1 +/- 0.2 %
    analogue output number
    1
    analogue output type
    AO1 software-configurable current 0...20 mA, impedance 500 Ohm, resolution 10 bits
    AO1 software-configurable logic output 10 V <= 20 mA
    AO1 software-configurable voltage 0...10 V DC, impedance 470 Ohm, resolution 10 bits
    discrete output number
    2
    discrete output type
    R1A, R1B, R1C configurable relay logic NO/NC, electrical durability 100000 cycles
    R2A, R2B configurable relay logic NO, electrical durability 100000 cycles
    minimum switching current
    Configurable relay logic 3 mAat 24 V DC
    maximum switching current
    R1, R2 on resistive load, 5 Aat 250 V AC, cos phi = 1,
    R1, R2 on resistive load, 5 Aat 30 V DC, cos phi = 1,
    R1, R2 on inductive load, 2 Aat 250 V AC, cos phi = 0.4,
    R1, R2 on inductive load, 2 Aat 30 V DC, cos phi = 0.4,
    discrete input number
    7
    discrete input type
    LI6: switch-configurable 24 V DC with level 1 PLC, impedance: 3500 Ohm
    PWR: safety input 24 V DC, impedance: 1500 Ohm conforming to ISO 13849-1 level d
    LI1...LI5: programmable 24 V DC with level 1 PLC, impedance: 3500 Ohm
    LI6: switch-configurable PTC probe 0...6, impedance: 1500 Ohm
    discrete input logic
    LI1...LI5 positive logic (source), < 5 V (state 0), > 11 V (state 0)
    LI1...LI5 negative logic (sink), > 16 V (state 0), < 10 V (state 0)
    LI6 (if configured as logic input) positive logic (source), < 5 V (state 0), > 11 V (state 0)
    LI6 (if configured as logic input) negative logic (sink), > 16 V (state 0), < 10 V (state 0)
    acceleration and deceleration ramps
    Automatic adaptation of ramp if braking capacity exceeded, by using resistor
    Linear adjustable separately from 0.01 to 9000 s
    S, U or customized
    braking to standstill
    By DC injection
    protection type
    Drive against exceeding limit speed
    Drive against input phase loss
    Drive break on the control circuit
    Drive input phase breaks
    Drive line supply overvoltage
    Drive line supply undervoltage
    Drive overcurrent between output phases and earth
    Drive overheating protection
    Drive overvoltages on the DC bus
    Drive short-circuit between motor phases
    Drive thermal protection
    Motor motor phase break
    Motor power removal
    Motor thermal protection
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    frequency resolution
    Analog input 0.024/50 Hz
    Display unit 0.1 Hz
    communication port protocol
    CANopen
    Modbus
    connector type
    1 RJ45 Modbus on front face
    1 RJ45 Modbus on terminal
    Male SUB-D 9 on RJ45 CANopen
    physical interface
    2-wire RS 485 Modbus
    transmission frame
    RTU Modbus
    transmission rate
    20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps CANopen
    4800 bps, 9600 bps, 19200 bps, 38.4 Kbps Modbus on terminal
    9600 bps, 19200 bps Modbus on front face
    data format
    8 bits, 1 stop, even parity Modbus on front face
    8 bits, odd even or no configurable parity Modbus on terminal
    number of addresses
    1...247 Modbus
    1...127 CANopen
    method of access
    Slave CANopen
    marking
    CE
    operating position
    Vertical +/- 10 degree
    height
    16.54 in (420 mm)
    depth
    9.29 in (236 mm)
    width
    9.45 in (240 mm)
    product weight
    66.14 lb(US) (30 kg)
    option card
    CC-Link communication card
    Controller inside programmable card
    DeviceNet communication card
    Ethernet/IP communication card
    Fipio communication card
    I/O extension card
    Interbus-S communication card
    Interface card for encoder
    Modbus Plus communication card
    Modbus TCP communication card
    Modbus/Uni-Telway communication card
    Overhead crane card
    Profibus DP communication card
    Profibus DP V1 communication card
    Environment
    noise level
    59.9 dB conforming to 86/188/EEC
    dielectric strength
    3110 V DC between earth and power terminals
    5345 V DC between control and power terminals
    electromagnetic compatibility
    Conducted radio-frequency immunity test conforming to IEC 61000-4-6 level 3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 level 4
    Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    1.2/50 µs - 8/20 µs surge immunity test conforming to IEC 61000-4-5 level 3
    standards
    EN 55011 class A group 2
    EN 61800-3 environments 1 category C3
    EN 61800-3 environments 2 category C3
    EN/IEC 61800-3
    EN/IEC 61800-5-1
    IEC 60721-3-3 class 3C2
    UL Type 1
    product certifications
    CSA
    C-Tick
    GOST
    NOM 117
    UL
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    3 conforming to UL 840
    IP degree of protection
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
    IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
    IP21 conforming to EN/IEC 60529
    IP21 conforming to EN/IEC 61800-5-1
    IP41 on upper part conforming to EN/IEC 60529
    IP41 on upper part conforming to EN/IEC 61800-5-1
    IP54 on lower part conforming to EN/IEC 60529
    IP54 on lower part conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
    1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    5...95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    14...122 °F (-10...50 °C) without derating
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without derating
    3280.84...7414.7 ft (1000...2260 m) with current derating 1 % per 100 m
    Ordering and shipping details
    Category
    22131 - ATV71 - 7.5 THRU 50HP
    Discount Schedule
    CP4C
    GTIN
    00785901561125
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    69
    Returnability
    Y
    Country of origin
    FR
    Offer Sustainability
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    Software - Released
    Date
    Size
    Add to My Documents
    SoMove V2.6.5 (FDT Standalone)
    Date 6/19/18
    Size 234.4 MB
    Date 6/19/18
    Size 107.1 KB
    DTM files
    Date
    Size
    Add to My Documents
    Altivar DTM Library V12.8: ATV12, ATV31/312, ATV32, ATV61, ATV71, ATV LIFT, ATV212
    Catalog
    Date
    Size
    Add to My Documents
    User guide
    Date
    Size
    Add to My Documents
    Date 5/12/17
    Size 2.8 MB
    Date 2/14/18
    Size 4.9 MB
    Date 12/14/17
    Size 180.6 KB
    Date 5/19/17
    Size 4 MB
    Brochure
    Date
    Size
    Add to My Documents
    Date 12/13/17
    Size 395.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 5/31/18
    Size 45.6 KB
    Date 4/27/18
    Size 2.3 MB
    Date 6/19/18
    Size 106.1 KB
    Marine certificate
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 274 KB
    Date 5/23/18
    Size 2.6 MB
    Date 6/19/18
    Size 150.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Date 12/14/17
    Size 327.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
  • Dimensions Drawings

    UL Type 1/IP 20 Drives
    Dimensions without Option Card


    Dimensions in mm

    a

    b

    c

    G

    H

    K

    Ø

    240

    420

    236

    206

    403

    11

    6

    Dimensions in in.

    a

    b

    c

    G

    H

    K

    Ø

    9.44

    16.54

    9.29

    8.11

    15.87

    0.45

    0.23

    Dimensions with 1 Option Card (1)


    Dimensions in mm

    a

    c1

    G

    H

    K

    Ø

    240

    259

    206

    403

    11

    6

    Dimensions in in.

    a

    c1

    G

    H

    K

    Ø

    9.44

    10.20

    8.11

    15.87

    0.45

    0.23

    (1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card.

    Dimensions with 2 Option Cards (1)


    Dimensions in mm

    a

    c2

    G

    H

    K

    Ø

    240

    282

    206

    403

    11

    6

    Dimensions in in.

    a

    c2

    G

    H

    K

    Ø

    9.44

    11.10

    8.11

    15.87

    0.45

    0.23

    (1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card.


  • Mounting and Clearance

    Mounting Recommendations

    Depending on the conditions in which the drive is to be used, its installation will require certain precautions and the use of appropriate accessories.

    Install the unit vertically:

    • Avoid placing it close to heating elements

    • Leave sufficient free space to ensure that the air required for cooling purposes can circulate from the bottom to the top of the unit.

    Clearance


    Mounting Types

    Type A Mounting


    Type B Mounting


    Type C Mounting


    By removing the protective blanking cover from the top of the drive, the degree of protection for the drive becomes IP 20.

    The protective blanking cover may vary according to the drive model (refer to the user guide).

    The protective blanking cover must be removed from ATV 71P•••N4Z drives when they are mounted in a dust and damp proof enclosure.


    Specific Recommendations for Mounting the Drive in an Enclosure
    Ventilation

    To ensure proper air circulation in the drive:

    • Fit ventilation grilles.

    • Ensure that there is sufficient ventilation. If there is not, install a forced ventilation unit with a filter. The openings and/or fans must provide a flow rate at least equal to that of the drive fans (refer to the product characteristics).


    • Use special filters with IP 54 protection.

    • Remove the blanking cover from the top of the drive.

    Dust and Damp Proof Metal Enclosure (IP 54)

    The drive must be mounted in a dust and damp proof enclosure in certain environmental conditions: dust, corrosive gases, high humidity with risk of condensation and dripping water, splashing liquid, etc.

    This enables the drive to be used in an enclosure where the maximum internal temperature reaches 50°C.


  • Connections and Schema

    Wiring Diagram Conforming to Standards EN 954-1 Category 1, IEC/EN 61508 Capacity SIL1, in Stopping Category 0 According to IEC/EN 60204-1
    Three-Phase Power Supply with Upstream Breaking via Contactor


    A1
    ATV71 drive
    KM1
    Contactor
    L1
    DC choke
    Q1
    Circuit-breaker
    Q2
    GV2 L rated at twice the nominal primary current of T1
    Q3
    GB2CB05
    S1, S2
    XB4 B or XB5 A pushbuttons
    T1
    100 VA transformer 220 V secondary
    (1)
    Line choke (three-phase); mandatory for ATV71HC11Y…HC63Y drives (except when a special transformer is used (12-pulse)).
    (2)
    For ATV71HC40N4 drives combined with a 400 kW motor, ATV71HC50N4 and ATV71HC40Y…HC63Y, refer to the power terminal connections diagram.
    (3)
    Fault relay contacts. Used for remote signalling of the drive status.
    (4)
    Connection of the common for the logic inputs depends on the positioning of the SW1 switch. The above diagram shows the internal power supply switched to the “source” position (for other connection types, refer to the user guide).
    (5)
    There is no PO terminal on ATV71HC11Y…HC63Y drives.
    (6)
    Optional DC choke for ATV71H•••M3, ATV71HD11M3X…HD45M3X, ATV71•075N4…•D75N4 and ATV71P•••N4Z drives. Connected in place of the strap between the PO and PA/+ terminals. For ATV71HD55M3X, HD75M3X, ATV71HD90N4…HC50N4 drives, the choke is supplied with the drive; the customer is responsible for connecting it.
    (7)
    Software-configurable current (0…20 mA) or voltage (0…10 V) analog input.
    (8)
    Reference potentiometer.

    All terminals are located at the bottom of the drive. Fit interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.


    Wiring Diagram Conforming to Standards EN 954-1 Category 1, IEC/EN 61508 Capacity SIL1, in Stopping Category 0 According to IEC/EN 60204-1
    Three-Phase Power Supply with Downstream Breaking via Switch Disconnector


    A1
    ATV71 drive
    L1
    DC choke
    Q1
    Circuit-breaker
    Q2
    Switch disconnector (Vario)
    (1)
    Line choke (three-phase), mandatory for ATV71HC11Y…HC63Y drives (except when a special transformer is used (12-pulse)).
    (2)
    For ATV71HC40N4 drives combined with a 400 kW motor, ATV71HC50N4 and ATV71HC40Y…HC63Y, refer to the power terminal connections diagram.
    (3)
    Fault relay contacts. Used for remote signalling of the drive status.
    (4)
    Connection of the common for the logic inputs depends on the positioning of the SW1 switch. The above diagram shows the internal power supply switched to the “source” position (for other connection types, refer to the user guide).
    (5)
    There is no PO terminal on ATV71HC11Y…HC63Y drives.
    (6)
    Optional DC choke for ATV71H•••M3, ATV71HD11M3X…HD45M3X, ATV71•075N4…•D75N4 and ATV71P•••N4Z drives. Connected in place of the strap between the PO and PA/+ terminals. For ATV71HD55M3X, HD75M3X, ATV71HD90N4…HC50N4 drives, the choke is supplied with the drive; the customer is responsible for connecting it.
    (7)
    Software-configurable current (0…20 mA) or voltage (0…10 V) analog input.
    (8)
    Reference potentiometer.

    All terminals are located at the bottom of the drive. Fit interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.


    Wiring Diagram Conforming to Standards EN 954-1 Category 3, IEC/EN 61508 Capacity SIL2, in Stopping Category 0 According to IEC/EN 60204-1
    Three-Phase Power Supply, Low Inertia Machine, Vertical Movement


    A1
    ATV71 drive
    A2
    Preventa XPS AC safety module for monitoring emergency stops and switches. One safety module can manage the “Power Removal” function for several drives on the same machine. In this case, each drive must connect its PWR terminal to its + 24 V via the safety contacts on the XPS AC module. These contacts are independent for each drive.
    F1
    Fuse
    L1
    DC choke
    Q1
    Circuit-breaker
    S1
    Emergency stop button with 2 contacts
    S2
    XB4 B or XB5 A pushbutton
    (1)
    Power supply: 24 Vdc or Vac, 48 Vac, 115 Vac, 230 Vac.
    (2)
    S2: resets XPS AC module on power-up or after an emergency stop. ESC can be used to set external starting conditions.
    (3)
    Requests freewheel stopping of the movement and activates the “Power Removal” safety function.
    (4)
    Line choke (three-phase), mandatory for and ATV71HC11Y…HC63Y drives (except when a special transformer is used (12-pulse)).
    (5)
    The logic output can be used to signal that the machine is in a safe stop state.
    (6)
    For ATV71HC40N4 drives combined with a 400 kW motor, ATV71HC50N4 and ATV71HC40Y…HC63Y, refer to the power terminal connections diagram.
    (7)
    Fault relay contacts. Used for remote signalling of the drive status.
    (8)
    Connection of the common for the logic inputs depends on the positioning of the SW1 switch. The above diagram shows the internal power supply switched to the “source” position (for other connection types, refer to the user guide).
    (9)
    Standardized coaxial cable, type RG174/U according to MIL-C17 or KX3B according to NF C 93-550, external diameter 2.54 mm /0.09 in., maximum length 15 m / 49.21 ft. The cable shielding must be earthed.
    (10)
    There is no PO terminal on ATV71HC11Y…HC63Y drives.
    (11)
    Optional DC choke for ATV71H•••M3, ATV71HD11M3X…HD45M3X, ATV71•075N4…•D75N4 and ATV71P•••N4Z drives. Connected in place of the strap between the PO and PA/+ terminals. For ATV71HD55M3X, HD75M3X, ATV71HD90N4…HC50N4 drives, the choke is supplied with the drive; the customer is responsible for connecting it.
    (12)
    Software-configurable current (0…20 mA) or voltage (0…10 V) analog input.
    (13)
    Reference potentiometer.

    All terminals are located at the bottom of the drive. Fit interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.


    Wiring Diagram Conforming to Standards EN 954-1 Category 3, IEC/EN 61508 Capacity SIL2, in Stopping Category 1 According to IEC/EN 60204-1
    Three-Phase Power Supply, High Inertia Machine


    A1
    ATV71 drive
    A2 (5)
    Preventa XPS ATE safety module for monitoring emergency stops and switches. One safety module can manage the "Power Removal” safety function for several drives on the same machine. In this case the time delay must be adjusted on the drive controlling the motor that requires the longest stopping time. In addition, each drive must connect its PWR terminal to its + 24 V via the safety contacts on the XPS ATE module. These contacts are independent for each drive.
    F1
    Fuse
    L1
    DC choke
    Q1
    Circuit-breaker
    S1
    Emergency stop button with 2 N/C contacts
    S2
    Run button
    (1)
    Power supply: 24 Vdc or Vac, 115 Vac, 230 Vac.
    (2)
    Requests controlled stopping of the movement and activates the “Power Removal” safety function.
    (3)
    Line choke (three-phase), mandatory for ATV71HC11Y…HC63Y drives (except when a special transformer is used (12-pulse)).
    (4)
    S2: resets XPS ATE module on power-up or after an emergency stop. ESC can be used to set external starting conditions.
    (5)
    For stopping times requiring more than 30 seconds in category 1, use a Preventa XPS AV safety module which can provide a maximum time delay of 300 seconds.
    (6)
    The logic output can be used to signal that the machine is in a safe state.
    (7)
    For ATV71HC40N4 drives combined with a 400 kW motor, ATV71HC50N4 and ATV71HC40Y…HC63Y, refer to the power terminal connections diagram.
    (8)
    Fault relay contacts. Used for remote signalling of the drive status.
    (9)
    Connection of the common for the logic inputs depends on the positioning of the SW1 switch. The above diagram shows the internal power supply switched to the “source” position (for other connection types, refer to the user guide).
    (10)
    Standardized coaxial cable, type RG174/U according to MIL-C17 or KX3B according to NF C 93-550, external diameter 2.54 mm/0.09 in., maximum length 15 m/49.21 ft. The cable shielding must be earthed.
    (11)
    Logic inputs LI1 and LI2 must be assigned to the direction of rotation: LI1 in the forward direction and LI2 in the reverse direction.
    (12)
    There is no PO terminal on ATV71HC11Y…HC63Y drives.
    (13)
    Optional DC choke for ATV71H•••M3, ATV71HD11M3X…HD45M3X, ATV71•075N4…•D75N4 and ATV71P•••N4Z drives. Connected in place of the strap between the PO and PA/+ terminals. For ATV71HD55M3X, HD75M3X, ATV71HD90N4…HC50N4 drives, the choke is supplied with the drive; the customer is responsible for connecting it.
    (14)
    Software-configurable current (0…20 mA) or voltage (0…10 V) analog input.
    (15)
    Reference potentiometer.

    All terminals are located at the bottom of the drive. Fit interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.


  • Performance Curves

    Derating Curves

    The derating curves for the drive nominal current (In) depend on the temperature, the switching frequency and the mounting type. For intermediate temperatures (e.g. 55°C), interpolate between 2 curves.


    X
    Switching frequency
    (1)
    Mounting type

    Above 50ºC, the drive should be fitted with a control card fan kit.