USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric ATV71HD11M3XT1 Picture

View all Altivar 71 Variable Frequency Drives VFD

Altivar 71 Variable Frequency Drives VFD - ATV71HD11M3XT1

Legacy Products for Field Services

Schneider Eletric ATV71HD11M3XT1 Picture
View all Altivar 71 Variable Frequency Drives VFD
Altivar 71 Variable Frequency Drives VFD - ATV71HD11M3XT1
Legacy Products for Field Services

SPEEDDRIVE,15HP,230V,ATV71 + conduit box

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    2928.48 USD
Add to My Products Remove from My Products

  • Main
    asynchronous motor control profile
    Constant torque standard
    device short name
    ATV71
    range of product
    Altivar 71
    Complementary
    [In] rated current
    54 A
    cable entry
    Type 1 conduit entry outdoor
    communication port protocol
    CANopen
    Modbus
    input voltage
    208/240 V AC
    keypad type
    LCD keypad
    motor power hp
    15 hp
    motor power kW
    11 kW
    network number of phases
    3 phases output
    1 phase input
    output voltage
    <= rated supply voltage
    Environment
    EMC filter
    Without EMC filter
    IP degree of protection
    IP20
    NEMA degree of protection
    No enclosure rating (open device)
    protective treatment
    None
    Ordering and shipping details
    Category
    22131 - ATV71 - 7.5 THRU 50HP
    Discount Schedule
    CP4C
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    73.5
    Returnability
    N
    Country of origin
    ID
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 12/13/18
    Size 4.9 MB
    Certificate
    Date
    Size
    Add to My Documents
    Date 4/27/18
    Size 2.3 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.