Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Share

    Copy Cancel
    Schneider Eletric ATV71H037M3383 Picture

    Range: Altivar 71 Variable Frequency Drives VFD

    Variable speed drives

    ATV71H037M3383

    Schneider Eletric ATV71H037M3383 Picture
    Range: Altivar 71 Variable Frequency Drives VFD

    Variable speed drives

    ATV71H037M3383

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      850.08 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Altivar 71
      product or component type
      Variable speed drive
      product specific application
      Complex, high-power machines
      component name
      ATV71
      motor power kW
      0.37 kWat 200...240 V 3 phases
      motor power hp
      0.5 hpat 200...240 V 3 phases
      motor cable length
      <= 164.04 ft (50 m) Shielded cable
      <= 328.08 ft (100 m) Unshielded cable
      [Us] rated supply voltage
      200...240 V (- 15...10 %)
      Phase
      3 phases
      line current
      3.1 Afor 240 V 3 phases 0.37 kW / 0.5 hp
      3.5 Afor 200 V 3 phases 0.37 kW / 0.5 hp
      EMC filter
      Integrated
      assembly style
      With heat sink
      variant
      Control synchronous motors with speed feedback
      apparent power
      1.3 kVAat 240 V 3 phases 0.37 kW / 0.5 hp
      prospective line Isc
      <= 5 kA, 3 phases
      nominal output current
      3 Aat 4 kHz 230 V 3 phases 0.37 kW / 0.5 hp
      maximum transient current
      4.5 Afor 60 s 3 phases 0.37 kW / 0.5 hp
      4.9 Afor 2 s 3 phases 0.37 kW / 0.5 hp
      output frequency
      0.1...599 Hz
      nominal switching frequency
      4 kHz
      switching frequency
      1...16 kHz adjustable
      4...16 kHz with derating factor
      asynchronous motor control profile
      ENA (Energy adaptation) system for unbalanced loads
      Flux vector control (FVC) with sensor (current vector)
      Sensorless flux vector control (SFVC) (voltage or current vector)
      Voltage/frequency ratio (2 or 5 points)
      type of polarization
      No impedance Modbus
      Complementary
      product destination
      Asynchronous motors
      Synchronous motors
      supply voltage limits
      170...264 V
      supply frequency
      50...60 Hz (- 5...5 %)
      network frequency
      47.5...63 Hz
      speed range
      1...100 asynchronous motor in open-loop mode, without speed feedback
      1...50 synchronous motor in open-loop mode, without speed feedback
      1...1000 asynchronous motor in closed-loop mode with encoder feedback
      1...1000 synchronous motor in closed-loop mode with encoder feedback
      speed accuracy
      +/- 0.01 % of nominal speed 0.2 Tn to Tn torque variation in closed-loop mode with encoder feedback
      +/- 10 % of nominal slip 0.2 Tn to Tn torque variation without speed feedback
      torque accuracy
      +/- 15 % in open-loop mode, without speed feedback
      +/- 5 % in closed-loop mode with encoder feedback
      transient overtorque
      220 % of nominal motor torque +/- 10 %for 2 s
      170 % of nominal motor torque +/- 10 %for 60 s every 10 minutes
      braking torque
      <= 150 % with braking or hoist resistor
      30 % without braking resistor
      synchronous motor control profile
      Vector control without speed feedback
      Vector control with speed feedback
      regulation loop
      Adjustable PI regulator
      motor slip compensation
      Adjustable
      Automatic whatever the load
      Not available in voltage/frequency ratio (2 or 5 points)
      Suppressable
      local signalling
      1 LED red presence of drive voltage
      output voltage
      <= power supply voltage
      insulation
      Electrical between power and control
      type of cable
      With a NEMA Type1 kit: 3-strand UL 508 cableat 104 °F (40 °C), copper 75 °C PVC
      With an IP21 or an IP31 kit: 3-strand IEC cableat 104 °F (40 °C), copper 70 °C PVC
      Without mounting kit: 1-strand IEC cableat 113 °F (45 °C), copper 70 °C PVC
      Without mounting kit: 1-strand IEC cableat 113 °F (45 °C), copper 90 °C XLPE/EPR
      electrical connection
      AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR terminal 2.5 mm² / AWG 14
      L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB terminal 4 mm² / AWG 10
      tightening torque
      AI1-/AI1+, AI2, AO1, R1A, R1B, R1C, R2A, R2B, LI1...LI6, PWR 5.31 lbf.in (0.6 N.m)
      L1/R, L2/S, L3/T, U/T1, V/T2, W/T3, PC/-, PO, PA/+, PA, PB 12.39 lbf.in (1.4 N.m) / 12.3 lb.in
      supply
      Internal supply for reference potentiometer (1 to 10 kOhm), 10.5 V DC +/- 5 %, <= 10 mAfor overload and short-circuit protection
      Internal supply, 24 V DC, voltage limits 21...27 V, <= 200 mAfor overload and short-circuit protection
      analogue input number
      2
      analogue input type
      AI1-/Al1+ bipolar differential voltage +/- 10 V DC, input voltage 24 V max, resolution 11 bits + sign
      AI2 software-configurable current 0...20 mA, impedance 242 Ohm, resolution 11 bits
      AI2 software-configurable voltage 0...10 V DC, input voltage 24 V max, impedance 30000 Ohm, resolution 11 bits
      sampling duration
      AI1-/Al1+ 2 ms, +/- 0.5 ms analog input(s)
      Al2 2 ms, +/- 0.5 ms analog input(s)
      LI1...LI5 2 ms, +/- 0.5 ms discrete input(s)
      LI6 (if configured as logic input) 2 ms, +/- 0.5 ms discrete input(s)
      response time
      <= 100 ms in STO (Safe Torque Off)
      AO1 2 ms, tolerance +/- 0.5 ms analog output(s)
      R1A, R1B, R1C 7 ms, tolerance +/- 0.5 ms discrete output(s)
      R2A, R2B 7 ms, tolerance +/- 0.5 ms discrete output(s)
      accuracy
      AI1-/Al1+ +/- 0.6 % for a temperature variation 60 °C
      AI2 +/- 0.6 % for a temperature variation 60 °C
      AO1 +/- 1 % for a temperature variation 60 °C
      linearity error
      AI1-/Al1+, AI2 +/- 0.15 % of maximum value
      AO1 +/- 0.2 %
      analogue output number
      1
      analogue output type
      AO1 software-configurable current 0...20 mA, impedance 500 Ohm, resolution 10 bits
      AO1 software-configurable logic output 10 V <= 20 mA
      AO1 software-configurable voltage 0...10 V DC, impedance 470 Ohm, resolution 10 bits
      discrete output number
      2
      discrete output type
      R1A, R1B, R1C configurable relay logic NO/NC, electrical durability 100000 cycles
      R2A, R2B configurable relay logic NO, electrical durability 100000 cycles
      minimum switching current
      Configurable relay logic 3 mAat 24 V DC
      maximum switching current
      R1, R2 on resistive load, 5 Aat 250 V AC, cos phi = 1,
      R1, R2 on resistive load, 5 Aat 30 V DC, cos phi = 1,
      R1, R2 on inductive load, 2 Aat 250 V AC, cos phi = 0.4,
      R1, R2 on inductive load, 2 Aat 30 V DC, cos phi = 0.4,
      discrete input number
      7
      discrete input type
      LI6: switch-configurable 24 V DC with level 1 PLC, impedance: 3500 Ohm
      PWR: safety input 24 V DC, impedance: 1500 Ohm conforming to ISO 13849-1 level d
      LI1...LI5: programmable 24 V DC with level 1 PLC, impedance: 3500 Ohm
      LI6: switch-configurable PTC probe 0...6, impedance: 1500 Ohm
      discrete input logic
      LI1...LI5 positive logic (source), < 5 V (state 0), > 11 V (state 0)
      LI1...LI5 negative logic (sink), > 16 V (state 0), < 10 V (state 0)
      LI6 (if configured as logic input) positive logic (source), < 5 V (state 0), > 11 V (state 0)
      LI6 (if configured as logic input) negative logic (sink), > 16 V (state 0), < 10 V (state 0)
      acceleration and deceleration ramps
      Automatic adaptation of ramp if braking capacity exceeded, by using resistor
      Linear adjustable separately from 0.01 to 9000 s
      S, U or customized
      braking to standstill
      By DC injection
      protection type
      Drive against exceeding limit speed
      Drive against input phase loss
      Drive break on the control circuit
      Drive input phase breaks
      Drive line supply overvoltage
      Drive line supply undervoltage
      Drive overcurrent between output phases and earth
      Drive overheating protection
      Drive overvoltages on the DC bus
      Drive short-circuit between motor phases
      Drive thermal protection
      Motor motor phase break
      Motor power removal
      Motor thermal protection
      insulation resistance
      > 1 mOhm at 500 V DC for 1 minute to earth
      frequency resolution
      Analog input 0.024/50 Hz
      Display unit 0.1 Hz
      communication port protocol
      CANopen
      Modbus
      connector type
      1 RJ45 Modbus on front face
      1 RJ45 Modbus on terminal
      Male SUB-D 9 on RJ45 CANopen
      physical interface
      2-wire RS 485 Modbus
      transmission frame
      RTU Modbus
      transmission rate
      20 kbps, 50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps CANopen
      4800 bps, 9600 bps, 19200 bps, 38.4 Kbps Modbus on terminal
      9600 bps, 19200 bps Modbus on front face
      data format
      8 bits, 1 stop, even parity Modbus on front face
      8 bits, odd even or no configurable parity Modbus on terminal
      number of addresses
      1...247 Modbus
      1...127 CANopen
      method of access
      Slave CANopen
      marking
      CE
      operating position
      Vertical +/- 10 degree
      height
      9.06 in (230 mm)
      depth
      6.89 in (175 mm)
      width
      5.12 in (130 mm)
      product weight
      6.61 lb(US) (3 kg)
      option card
      CC-Link communication card
      Controller inside programmable card
      DeviceNet communication card
      Ethernet/IP communication card
      Fipio communication card
      I/O extension card
      Interbus-S communication card
      Interface card for encoder
      Modbus Plus communication card
      Modbus TCP communication card
      Modbus/Uni-Telway communication card
      Overhead crane card
      Profibus DP communication card
      Profibus DP V1 communication card
      Environment
      noise level
      43 dB conforming to 86/188/EEC
      dielectric strength
      2830 V DC between earth and power terminals
      4230 V DC between control and power terminals
      electromagnetic compatibility
      Conducted radio-frequency immunity test conforming to IEC 61000-4-6 level 3
      Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 level 4
      Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3
      Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3
      Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
      1.2/50 µs - 8/20 µs surge immunity test conforming to IEC 61000-4-5 level 3
      standards
      EN 55011 class A group 1
      EN 61800-3 environments 1 category C2
      EN 61800-3 environments 2 category C2
      EN/IEC 61800-3
      EN/IEC 61800-5-1
      IEC 60721-3-3 class 3C1
      IEC 60721-3-3 class 3S2
      UL Type 1
      product certifications
      CSA
      C-Tick
      GOST
      NOM 117
      UL
      pollution degree
      2 conforming to EN/IEC 61800-5-1
      IP degree of protection
      IP20 on upper part without blanking plate on cover conforming to EN/IEC 60529
      IP20 on upper part without blanking plate on cover conforming to EN/IEC 61800-5-1
      IP21 conforming to EN/IEC 60529
      IP21 conforming to EN/IEC 61800-5-1
      IP41 on upper part conforming to EN/IEC 60529
      IP41 on upper part conforming to EN/IEC 61800-5-1
      IP54 on lower part conforming to EN/IEC 60529
      IP54 on lower part conforming to EN/IEC 61800-5-1
      vibration resistance
      1.5 mm peak to peak (f = 3...13 Hz) conforming to EN/IEC 60068-2-6
      1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
      shock resistance
      15 gn 11 ms conforming to EN/IEC 60068-2-27
      relative humidity
      5...95 % without condensation conforming to IEC 60068-2-3
      5...95 % without dripping water conforming to IEC 60068-2-3
      ambient air temperature for operation
      14...122 °F (-10...50 °C) without derating
      ambient air temperature for storage
      -13...158 °F (-25...70 °C)
      operating altitude
      <= 3280.84 ft (1000 m) without derating
      3280.84...9842.52 ft (1000...3000 m) with current derating 1 % per 100 m
      Ordering and shipping details
      Category
      22130 - ATV71 - 1/2 THRU 5HP DRIVES
      Discount Schedule
      CP4C
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      9.370000000000001
      Returnability
      N
      Country of origin
      ID
      Contractual warranty
      Warranty period
      18 months
    • Documents and Downloads

      Language
      • English
      Product Environmental Profile
      Date
      Size
      Add to My Documents
      Date 3/1/18
      Size 687.9 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
    • Dimensions Drawings

      UL Type 1/IP 20 Drives
      Dimensions without Option Card


      Dimensions in mm

      a

      b

      c

      G

      H

      K

      Ø

      130

      230

      175

      113.5

      220

      5

      5

      Dimensions in in.

      a

      b

      c

      G

      H

      K

      Ø

      5.11

      9.05

      6.89

      4.46

      8.66

      0.19

      0.19

      Dimensions with 1 Option Card (1)


      Dimensions in mm

      a

      c1

      G

      H

      K

      Ø

      130

      198

      113.5

      220

      5

      5

      Dimensions in in.

      a

      c1

      G

      H

      K

      Ø

      5.11

      7.79

      4.46

      8.66

      0.19

      0.19

      (1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card.

      Dimensions with 2 Option Cards (1)


      Dimensions in mm

      a

      c2

      G

      H

      K

      Ø

      130

      221

      113.5

      220

      5

      5

      Dimensions in in.

      a

      c2

      G

      H

      K

      Ø

      5.11

      8.70

      4.46

      8.66

      0.19

      0.19

      (1) Option cards: I/O extension cards, communication cards or "Controller Inside” programmable card.


    • Mounting and Clearance

      Mounting Recommendations

      Depending on the conditions in which the drive is to be used, its installation will require certain precautions and the use of appropriate accessories.

      Install the unit vertically:

      • Avoid placing it close to heating elements

      • Leave sufficient free space to ensure that the air required for cooling purposes can circulate from the bottom to the top of the unit.

      Clearance


      Mounting Types

      Type A Mounting


      Type B Mounting


      Type C Mounting


      By removing the protective blanking cover from the top of the drive, the degree of protection for the drive becomes IP 20.

      The protective blanking cover may vary according to the drive model (refer to the user guide).

      The protective blanking cover must be removed from ATV 71P•••N4Z drives when they are mounted in a dust and damp proof enclosure.


      Specific Recommendations for Mounting the Drive in an Enclosure
      Ventilation

      To ensure proper air circulation in the drive:

      • Fit ventilation grilles.

      • Ensure that there is sufficient ventilation. If there is not, install a forced ventilation unit with a filter. The openings and/or fans must provide a flow rate at least equal to that of the drive fans (refer to the product characteristics).


      • Use special filters with IP 54 protection.

      • Remove the blanking cover from the top of the drive.

      Dust and Damp Proof Metal Enclosure (IP 54)

      The drive must be mounted in a dust and damp proof enclosure in certain environmental conditions: dust, corrosive gases, high humidity with risk of condensation and dripping water, splashing liquid, etc.

      This enables the drive to be used in an enclosure where the maximum internal temperature reaches 50°C.


    • Connections and Schema

      Wiring Diagram Conforming to Standards EN 954-1 Category 1, IEC/EN 61508 Capacity SIL1, in Stopping Category 0 According to IEC/EN 60204-1
      Three-Phase Power Supply with Upstream Breaking via Contactor


      A1
      ATV71 drive
      KM1
      Contactor
      L1
      DC choke
      Q1
      Circuit-breaker
      Q2
      GV2 L rated at twice the nominal primary current of T1
      Q3
      GB2CB05
      S1, S2
      XB4 B or XB5 A pushbuttons
      T1
      100 VA transformer 220 V secondary
      (1)
      Line choke (three-phase); mandatory for ATV71HC11Y…HC63Y drives (except when a special transformer is used (12-pulse)).
      (2)
      For ATV71HC40N4 drives combined with a 400 kW motor, ATV71HC50N4 and ATV71HC40Y…HC63Y, refer to the power terminal connections diagram.
      (3)
      Fault relay contacts. Used for remote signalling of the drive status.
      (4)
      Connection of the common for the logic inputs depends on the positioning of the SW1 switch. The above diagram shows the internal power supply switched to the “source” position (for other connection types, refer to the user guide).
      (5)
      There is no PO terminal on ATV71HC11Y…HC63Y drives.
      (6)
      Optional DC choke for ATV71H•••M3, ATV71HD11M3X…HD45M3X, ATV71•075N4…•D75N4 and ATV71P•••N4Z drives. Connected in place of the strap between the PO and PA/+ terminals. For ATV71HD55M3X, HD75M3X, ATV71HD90N4…HC50N4 drives, the choke is supplied with the drive; the customer is responsible for connecting it.
      (7)
      Software-configurable current (0…20 mA) or voltage (0…10 V) analog input.
      (8)
      Reference potentiometer.

      All terminals are located at the bottom of the drive. Fit interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.


      Wiring Diagram Conforming to Standards EN 954-1 Category 1, IEC/EN 61508 Capacity SIL1, in Stopping Category 0 According to IEC/EN 60204-1
      Three-Phase Power Supply with Downstream Breaking via Switch Disconnector


      A1
      ATV71 drive
      L1
      DC choke
      Q1
      Circuit-breaker
      Q2
      Switch disconnector (Vario)
      (1)
      Line choke (three-phase), mandatory for ATV71HC11Y…HC63Y drives (except when a special transformer is used (12-pulse)).
      (2)
      For ATV71HC40N4 drives combined with a 400 kW motor, ATV71HC50N4 and ATV71HC40Y…HC63Y, refer to the power terminal connections diagram.
      (3)
      Fault relay contacts. Used for remote signalling of the drive status.
      (4)
      Connection of the common for the logic inputs depends on the positioning of the SW1 switch. The above diagram shows the internal power supply switched to the “source” position (for other connection types, refer to the user guide).
      (5)
      There is no PO terminal on ATV71HC11Y…HC63Y drives.
      (6)
      Optional DC choke for ATV71H•••M3, ATV71HD11M3X…HD45M3X, ATV71•075N4…•D75N4 and ATV71P•••N4Z drives. Connected in place of the strap between the PO and PA/+ terminals. For ATV71HD55M3X, HD75M3X, ATV71HD90N4…HC50N4 drives, the choke is supplied with the drive; the customer is responsible for connecting it.
      (7)
      Software-configurable current (0…20 mA) or voltage (0…10 V) analog input.
      (8)
      Reference potentiometer.

      All terminals are located at the bottom of the drive. Fit interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.


      Wiring Diagram Conforming to Standards EN 954-1 Category 3, IEC/EN 61508 Capacity SIL2, in Stopping Category 0 According to IEC/EN 60204-1
      Three-Phase Power Supply, Low Inertia Machine, Vertical Movement


      A1
      ATV71 drive
      A2
      Preventa XPS AC safety module for monitoring emergency stops and switches. One safety module can manage the “Power Removal” function for several drives on the same machine. In this case, each drive must connect its PWR terminal to its + 24 V via the safety contacts on the XPS AC module. These contacts are independent for each drive.
      F1
      Fuse
      L1
      DC choke
      Q1
      Circuit-breaker
      S1
      Emergency stop button with 2 contacts
      S2
      XB4 B or XB5 A pushbutton
      (1)
      Power supply: 24 Vdc or Vac, 48 Vac, 115 Vac, 230 Vac.
      (2)
      S2: resets XPS AC module on power-up or after an emergency stop. ESC can be used to set external starting conditions.
      (3)
      Requests freewheel stopping of the movement and activates the “Power Removal” safety function.
      (4)
      Line choke (three-phase), mandatory for and ATV71HC11Y…HC63Y drives (except when a special transformer is used (12-pulse)).
      (5)
      The logic output can be used to signal that the machine is in a safe stop state.
      (6)
      For ATV71HC40N4 drives combined with a 400 kW motor, ATV71HC50N4 and ATV71HC40Y…HC63Y, refer to the power terminal connections diagram.
      (7)
      Fault relay contacts. Used for remote signalling of the drive status.
      (8)
      Connection of the common for the logic inputs depends on the positioning of the SW1 switch. The above diagram shows the internal power supply switched to the “source” position (for other connection types, refer to the user guide).
      (9)
      Standardized coaxial cable, type RG174/U according to MIL-C17 or KX3B according to NF C 93-550, external diameter 2.54 mm /0.09 in., maximum length 15 m / 49.21 ft. The cable shielding must be earthed.
      (10)
      There is no PO terminal on ATV71HC11Y…HC63Y drives.
      (11)
      Optional DC choke for ATV71H•••M3, ATV71HD11M3X…HD45M3X, ATV71•075N4…•D75N4 and ATV71P•••N4Z drives. Connected in place of the strap between the PO and PA/+ terminals. For ATV71HD55M3X, HD75M3X, ATV71HD90N4…HC50N4 drives, the choke is supplied with the drive; the customer is responsible for connecting it.
      (12)
      Software-configurable current (0…20 mA) or voltage (0…10 V) analog input.
      (13)
      Reference potentiometer.

      All terminals are located at the bottom of the drive. Fit interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.


      Wiring Diagram Conforming to Standards EN 954-1 Category 3, IEC/EN 61508 Capacity SIL2, in Stopping Category 1 According to IEC/EN 60204-1
      Three-Phase Power Supply, High Inertia Machine


      A1
      ATV71 drive
      A2 (5)
      Preventa XPS ATE safety module for monitoring emergency stops and switches. One safety module can manage the "Power Removal” safety function for several drives on the same machine. In this case the time delay must be adjusted on the drive controlling the motor that requires the longest stopping time. In addition, each drive must connect its PWR terminal to its + 24 V via the safety contacts on the XPS ATE module. These contacts are independent for each drive.
      F1
      Fuse
      L1
      DC choke
      Q1
      Circuit-breaker
      S1
      Emergency stop button with 2 N/C contacts
      S2
      Run button
      (1)
      Power supply: 24 Vdc or Vac, 115 Vac, 230 Vac.
      (2)
      Requests controlled stopping of the movement and activates the “Power Removal” safety function.
      (3)
      Line choke (three-phase), mandatory for ATV71HC11Y…HC63Y drives (except when a special transformer is used (12-pulse)).
      (4)
      S2: resets XPS ATE module on power-up or after an emergency stop. ESC can be used to set external starting conditions.
      (5)
      For stopping times requiring more than 30 seconds in category 1, use a Preventa XPS AV safety module which can provide a maximum time delay of 300 seconds.
      (6)
      The logic output can be used to signal that the machine is in a safe state.
      (7)
      For ATV71HC40N4 drives combined with a 400 kW motor, ATV71HC50N4 and ATV71HC40Y…HC63Y, refer to the power terminal connections diagram.
      (8)
      Fault relay contacts. Used for remote signalling of the drive status.
      (9)
      Connection of the common for the logic inputs depends on the positioning of the SW1 switch. The above diagram shows the internal power supply switched to the “source” position (for other connection types, refer to the user guide).
      (10)
      Standardized coaxial cable, type RG174/U according to MIL-C17 or KX3B according to NF C 93-550, external diameter 2.54 mm/0.09 in., maximum length 15 m/49.21 ft. The cable shielding must be earthed.
      (11)
      Logic inputs LI1 and LI2 must be assigned to the direction of rotation: LI1 in the forward direction and LI2 in the reverse direction.
      (12)
      There is no PO terminal on ATV71HC11Y…HC63Y drives.
      (13)
      Optional DC choke for ATV71H•••M3, ATV71HD11M3X…HD45M3X, ATV71•075N4…•D75N4 and ATV71P•••N4Z drives. Connected in place of the strap between the PO and PA/+ terminals. For ATV71HD55M3X, HD75M3X, ATV71HD90N4…HC50N4 drives, the choke is supplied with the drive; the customer is responsible for connecting it.
      (14)
      Software-configurable current (0…20 mA) or voltage (0…10 V) analog input.
      (15)
      Reference potentiometer.

      All terminals are located at the bottom of the drive. Fit interference suppressors on all inductive circuits near the drive or connected on the same circuit, such as relays, contactors, solenoid valves, fluorescent lighting, etc.


    • Performance Curves

      Derating Curves

      The derating curves for the drive nominal current (In) depend on the temperature, the switching frequency and the mounting type. For intermediate temperatures (e.g. 55°C), interpolate between 2 curves.


      X
      Switching frequency
      (1)
      Mounting type