USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

variable speed drive ATV660 - 200kW/300HP - 460 V

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    range of product
    Altivar 660 Drive System
    product or component type
    Variable speed drive
    product specific application
    Process and utilities
    device short name
    ATV600
    product destination
    Synchronous motors
    Asynchronous motors
    mounting mode
    Floor-standing
    function available
    Customised cable entry
    Customised option card
    Customised provided equipment
    Customised enclosure colour
    Maximum Horse Power Rating
    300 hp
    cable entry
    Bottom
    Top
    colour of enclosure
    Light grey RAL 7035
    IP degree of protection
    IP23 conforming to UL 508 A
    IP54
    degree of protection
    UL type 1
    UL type 12
    UL type 3R
    type of cooling
    Forced convection
    [Us] rated supply voltage
    460 V (+ 10 % - 15 %)
    supply frequency
    50/60 Hz (+/-5 %)
    Phase
    3 phases
    overvoltage category
    III
    asynchronous motor control profile
    Optimized torque mode
    Variable torque standard
    Constant torque standard
    permissible temporary current boost
    1.1 x In 60 s (normal duty)
    1.5 x In 60 s (heavy duty)
    nominal switching frequency
    2.5 kHz
    switching frequency
    0.5...8 kHz adjustable
    motor power kW
    200 kW
    THDI
    48 % at full load conforming to IEEE 519
    energy efficiency ratio
    >= 0.95
    Environment
    pollution degree
    2 conforming to IEC 60664-1
    vibration resistance
    1.5 mm peak to peak (f= 3...13 Hz) conforming to IEC 60721-3-3
    relative humidity
    95 % without condensation or dripping water conforming to IEC 60068-2-78
    ambient air temperature for operation
    14...104 °F (-10...40 °C)
    ambient air temperature for storage
    -13...149 °F (-25...65 °C)
    operating altitude
    3280.84 ft (1000 m) without derating
    standards
    UL 508 A
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    User guide
    Date
    Size
    Add to My Documents
    Drives Systems Installation and Maintenance (Version 04)
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.