USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

variable speed drive ATV320 - 0.37kW - 200V - 3phase - compact

Show more characteristics >
  • Product availability
    Stock - Normally stocked in distribution facility
  • Price
    287.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Altivar Machine ATV320
    product or component type
    Variable speed drive
    product specific application
    Complex machines
    device short name
    ATV320
    format of the control block
    Compact
    product destination
    Asynchronous motors
    Synchronous motors
    EMC filter
    Without EMC filter
    IP degree of protection
    IP20 conforming to EN/IEC 61800-5-1
    degree of protection
    UL type 1 with UL type 1 conformity kit
    type of cooling
    Fanless
    Phase
    3 phases
    [Us] rated supply voltage
    200...240 V (- 15...10 %)
    supply frequency
    50...60 Hz (- 5...5 %)
    motor power kW
    0.37 kW heavy duty
    motor power hp
    0.5 hp heavy duty
    line current
    3.6 A at 200 V heavy duty
    3 A at 240 V heavy duty
    prospective line Isc
    5 kA
    apparent power
    1.2 kVA at 240 V heavy duty
    continuous output current
    3.3 A at 4 kHz heavy duty
    maximum transient current
    5 A during 60 s heavy duty
    asynchronous motor control profile
    Voltage/frequency ratio, 2 points
    Voltage/frequency ratio, 5 points
    Flux vector control without sensor, standard
    Voltage/frequency ratio - Energy Saving, quadratic U/f
    Flux vector control without sensor - Energy Saving
    synchronous motor control profile
    Vector control without sensor
    speed drive output frequency
    0.1...599 Hz
    nominal switching frequency
    4 kHz
    switching frequency
    4...16 kHz with current derating
    2...16 kHz adjustable
    safety function
    STO (safe torque off) SIL 3
    SS1 (safe stop 1)
    SMS (safe maximum speed)
    SLS (safe limited speed)
    GDL (guard door locking)
    communication port protocol
    CANopen
    Modbus
    optional communication modules
    Communication module: CANopen daisy chain RJ45
    Communication module: CANopen SUB-D 9
    Communication module: CANopen open style terminal block
    Communication module: EtherCAT RJ45
    Communication module: DeviceNet
    Communication module: Ethernet/IP
    Communication module: Profibus DP V1
    Communication module: Profinet
    Communication module: Ethernet Powerlink
    Complementary
    variant
    Standard version
    output voltage
    <= power supply voltage
    permissible temporary current boost
    1.5 x In during 60 s heavy duty
    speed range
    1...100 with asynchronous motor in open-loop mode
    speed accuracy
    +/- 10 % of nominal slip 0.2 Tn to Tn
    torque accuracy
    +/- 15 %
    transient overtorque
    170...200 % of nominal motor torque
    braking torque
    <= 170 % with braking resistor during 60 s
    regulation loop
    Adjustable PID regulator
    motor slip compensation
    Automatic whatever the load
    Not available in voltage/frequency ratio (2 or 5 points)
    Adjustable 0...300 %
    acceleration and deceleration ramps
    S
    U
    CUS
    Deceleration ramp automatic stop DC injection
    Deceleration ramp adaptation
    Linear
    Ramp switching
    braking to standstill
    By DC injection
    protection type
    Drive: thermal protection
    Drive: overcurrent between output phases and earth
    Drive: input phase breaks
    Drive: overheating protection
    Drive: short-circuit between motor phases
    frequency resolution
    Display unit: 0.1 Hz
    Analog input: 0.012/50 Hz
    electrical connection
    Control, screw terminal: 0.5...1.5 mm² AWG 20...AWG 16
    Motor/braking resistor, screw terminal: 2.5...4 mm² AWG 14...AWG 12
    Power supply, screw terminal: 2.5...4 mm² AWG 14...AWG 12
    connector type
    1 RJ45 Modbus/CANopen on control terminal
    physical interface
    2-wire RS 485 Modbus
    transmission frame
    RTU Modbus
    transmission rate
    4.8, 9.6, 19.2, 38.4 kbit/s Modbus
    50 kbps, 125 kbps, 250 kbps, 500 kbps, 1 Mbps CANopen
    data format
    8 bits, configurable odd, even or no parity Modbus
    type of polarization
    No impedance Modbus
    number of addresses
    1...247 Modbus
    1...127 CANopen
    method of access
    Slave CANopen
    supply
    Internal supply for reference potentiometer (1 to 10 kOhm): 10.5 V DC (+/- 5 %) current <= 10 mA (overload and short-circuit protection)
    local signalling
    1 LED green CANopen run
    1 LED red CANopen error
    1 LED red drive fault
    width
    2.83 in (72 mm)
    height
    5.63 in (143 mm)
    188 mm with EMC plate
    depth
    5.04 in (128 mm)
    product weight
    1.98 lb(US) (0.9 kg)
    analogue input number
    3
    analogue input type
    Voltage (AI1): 0...10 V DC, impedance 30000 Ohm, resolution 10 bits
    Bipolar differential voltage (AI2): +/- 10 V DC, impedance 30000 Ohm, resolution 10 bits
    Current (AI3): 0...20 mA (or 4-20 mA, x-20 mA, 20-x mA or other patterns by configuration), impedance 250 Ohm, resolution 10 bits
    discrete input number
    7
    discrete input type
    Programmable (sink/source) (DI1...DI4): 24...30 V DC: level 1 PLC
    Programmable as pulse input 20 kpps (DI5): 24...30 V DC: level 1 PLC
    Switch-configurable PTC probe (DI6): 24...30 V DC
    Safe torque off (STO): 24...30 V DC, impedance 1500 Ohm
    discrete input logic
    Negative logic (sink): : DI1...DI6, > 19 V (state 0) < 13 V (state 1)
    Positive logic (source): : DI1...DI6, < 5 V (state 0) > 11 V (state 1)
    analogue output number
    1
    analogue output type
    Software-configurable current (AQ1): 0...20 mA, impedance 800 Ohm, resolution 10 bits
    Software-configurable voltage (AQ1): 0...10 V, impedance 470 Ohm, resolution 10 bits
    sampling duration
    Analog input (AI1, AI2, AI3): 2 ms
    Analog output (AQ1): 2 ms
    accuracy
    Analog input AI1, AI2, AI3: +/- 0.2 % for a temperature of -10...60 °C
    Analog input AI1, AI2, AI3: +/- 0.5 % for a temperature of 25 °C
    Analog output AQ1: +/- 1 % for a temperature of 25 °C
    Analog output AQ1: +/- 2 % for a temperature of -10...60 °C
    linearity error
    Analog input (AI1, AI2, AI3): +/- 0.2...0.5 % of maximum value
    Analog output (AQ1): +/- 0.3 %
    discrete output number
    3
    discrete output type
    Configurable relay logic NO/NC (R1A, R1B, R1C): electrical durability 100000 cycles
    Configurable relay logic NO (R2A, R2B): electrical durability 100000 cycles
    Logic (LO)
    refresh time
    Logic input (DI1...DI6): 8 ms (+/- 0.7 ms)
    Relay output (R1A, R1B, R1C): 2 ms
    Relay output (R2A, R2C): 2 ms
    minimum switching current
    Relay output (R1, R2): 5 mA at 24 V DC
    maximum switching current
    Relay output (R1) on resistive load (cos phi = 1: 3 A at 250 V AC
    Relay output (R1) on resistive load (cos phi = 1: 4 A at 30 V DC
    Relay output (R1, R2) on inductive load (cos phi = 0.4: 2 A at 250 V AC
    Relay output (R1, R2) on inductive load (cos phi = 0.4: 2 A at 30 V DC
    Relay output (R2) on resistive load (cos phi = 1: 5 A at 250 V AC
    Relay output (R2) on resistive load (cos phi = 1: 5 A at 30 V DC
    Variable speed drive application selection
    Hoisting self erecting
    Material handling carousel
    Material handling conveyor
    Material handling lifting platfrom
    Material handling palletizers - medium performance
    Material handling transfer table
    Material handling turn table
    Material working (wood, ceramic, stone, pvc, metal) cutting - medium accuracy
    Material working (wood, ceramic, stone, pvc, metal) drilling
    Material working (wood, ceramic, stone, pvc, metal) saw
    Packaging bagging
    Packaging feed conveyor low performance
    Packaging filling bottles - intermittent operation
    Packaging linear labeling
    Packaging other application
    Packaging stretching wrapping
    Packaging tray take
    Textile knitting
    Textile printing machines
    Textile spinning
    Washing machines car
    Washing machines other application
    Hoisting standard crane - travelling or trolley
    Motor power range
    0...0.5 kW 200...240 V 3 phases
    motor starter type
    Variable speed drive
    Environment
    isolation
    Between power and control terminals
    insulation resistance
    > 1 mOhm at 500 V DC for 1 minute to earth
    power dissipation in W
    34 W (fanless) at 200 V, 4 kHz
    operating position
    Vertical +/- 10 degree
    electromagnetic compatibility
    Conducted radio-frequency immunity test conforming to IEC 61000-4-6 level 3
    Electrical fast transient/burst immunity test conforming to IEC 61000-4-4 level 4
    Electrostatic discharge immunity test conforming to IEC 61000-4-2 level 3
    Radiated radio-frequency electromagnetic field immunity test conforming to IEC 61000-4-3 level 3
    Voltage dips and interruptions immunity test conforming to IEC 61000-4-11
    1.2/50 µs - 8/20 µs surge immunity test conforming to IEC 61000-4-5 level 3
    pollution degree
    2 conforming to EN/IEC 61800-5-1
    vibration resistance
    1.5 mm peak to peak (f = 2...13 Hz) conforming to EN/IEC 60068-2-6
    1 gn (f = 13...200 Hz) conforming to EN/IEC 60068-2-6
    shock resistance
    15 gn during 11 ms conforming to EN/IEC 60068-2-27
    relative humidity
    5...95 % without condensation conforming to IEC 60068-2-3
    5...95 % without dripping water conforming to IEC 60068-2-3
    ambient air temperature for operation
    14...122 °F (-10...50 °C) without derating
    122...140 °F (50...60 °C) with derating factor
    ambient air temperature for storage
    -13...158 °F (-25...70 °C)
    operating altitude
    <= 3280.84 ft (1000 m) without derating
    3280.84...9842.52 ft (1000...3000 m) with current derating 1 % per 100 m
    environmental characteristic
    Chemical pollution resistance class 3C3 EN/IEC 60721-3-3
    Dust pollution resistance class 3S2 EN/IEC 60721-3-3
    standards
    EN/IEC 61800-3
    EN/IEC 61800-3 environment 1 category C2
    EN/IEC 61800-5-1
    IEC 60721-3
    IEC 61508
    IEC 13849-1
    product certifications
    CSA
    NOM 117
    UL
    RCM
    EAC
    marking
    CE
    Ordering and shipping details
    Category
    22152 - ATV312 / ATV32 (.25 - 7.5 HP)
    Discount Schedule
    CP4B
    GTIN
    00785901016984
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    2.4199999999999999
    Returnability
    Y
    Country of origin
    ID
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Product end of life instructions
    Available
    California proposition 65
    WARNING: This product can expose you to chemicals including:
    - - - - - - - Substance 1
    Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm.
    - - - - - - - More information
    For more information go to www.p65warnings.ca.gov
  • Documents and Downloads

    Language
    • English
    • Spanish
    • French
    • Italian
    • German
    • Chinese
    DTM files
    Date
    Size
    Add to My Documents
    ATV320 DTM Library V1.2.3 (Version 1.2.3)
    Date 1/11/19
    Size 153.8 KB
    Date 1/11/19
    Size 65.1 MB
    Catalog
    Date
    Size
    Add to My Documents
    Altivar Machine ATV320 variable speed drives - Catalog (Version 7.0)
    Variable Speed Drives Altivar Machine ATV320 Catalog, US Version (Version 2.0)
    User guide
    Date
    Size
    Add to My Documents
    ATV320 DeviceNet Manual : VW3A3609 (Version 01)
    1) ATV320 Getting Started Annex (SCCR) (Version 07)
    ATV320 CANopen manual - VW3A3608, VW3A618, VW3A628 (Version 02)
    BMP Synchronous Motor manual (Version 1.3)
    ATV320 Safety Functions manual (Version 02)
    ATV320 ATEX manual (Version 01)
    Date 9/21/17
    Size 388.9 KB
    ATV320 POWERLINK Manual - VW3A3619 (Version 01)
    3) ATV320 Programming Manual (Version 03)
    Date 5/23/18
    Size 2.5 MB
    ATV320 manual de ATV Logic (Version 01)
    Date 2/9/17
    Size 2.7 MB
    ATV320 Manual de funciones de seguridad (Version 02)
    ATV320 PROFINET Manual - VW3A3627 (Version 01)
    Altivar Regenerative Unit - User Manual : ATVRU75N4, ATVRD15N4 (Version 01)
    ATV320 ATV Logic Manual (Version 01)
    Date 2/9/17
    Size 2.2 MB
    ATV320 Modbus TCP-EtherNet IP Manual : VW3A3616 (Version 02)
    ATV320 PROFIBUS DP Manual - VW3A3607 (Version 01)
    ATV320 - communication parameters addresses V2.9 (Version 2.9)
    ATV312 to ATV320 Migration Manual (Version 01)
    ATV320 EtherCAT Manual: VW3A3601 (Version 02)
    ATV320 Modbus manual (Version 01)
    Date 4/1/16
    Size 4.5 MB
    1) Getting Started with ATV320 (Version 02)
    BMP Motor síncrono, Manual del motor (Version 1.3)
    2) ATV320 Manual de instalación (Version 04)
    2) ATV320 guide d'installation (Version 04)
    Date 10/18/18
    Size 23.9 MB
    CAD
    Date
    Size
    Add to My Documents
    CAD files for ATV320U04M3C: ATV320 200V 3ph compact control variable speed drive - 0,18kW to 0,75kW (Version 1.0)
    Certificate
    Date
    Size
    Add to My Documents
    ATV320C EU DECLARATION (Version 1.0)
    Date 8/7/18
    Size 2.2 MB
    ATV320-ATEX-CERTIFICATE (Version 1.0)
    Date 2/6/19
    Size 5.6 MB
    ATV320 RCM CERTIFICATE (Version 1.0)
    Date 6/19/18
    Size 219.2 KB
    ATV32-320-ATEX-CERTIFICATE (Version 1.0)
    Date 2/6/19
    Size 8.5 MB
    ATV32-320_EC_TYPE_EXAMINATION (Version 1.0)
    Date 2/6/19
    Size 361.9 KB
    ATV32 320 CSA CERTIFICATE (Version 1.0)
    Date 6/19/18
    Size 42.2 KB
    ATV320 UL CERTIFICATE (Version 1.0)
    Date 5/31/18
    Size 381.8 KB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Instruction Sheet ATV320 Kit UL Type1 (Version 02)
    Instruction Sheet - EMC Plate : VW3A9523,24,25,32,33 (Version 03)
    Instruction Sheet - ATV320/32 Fan Kit (Version 02)
    EDS Files
    Date
    Size
    Add to My Documents
    Ethernet_EDS_VW3A3616 (Version 1.14)
    Date 1/31/19
    Size 50.9 KB
    EtherCAT_ESI_VW3A3601 (Version 109)
    Date 1/31/19
    Size 70.5 KB
    EtherCAT ESI file : VW3A3601 (Version 1.12)
    Date 1/31/19
    Size 143.3 KB
    POWERLINK XDD VW3A3619 (Version 1.2.1)
    Date 3/18/19
    Size 106.6 KB
    EtherCAT_ESI_VW3A3601 (Version 1.11)
    Date 1/31/19
    Size 155.4 KB
    DeviceNet_EDS_VW3A3609 (Version 1.8)
    Date 1/31/19
    Size 53.7 KB
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    GDS files
    Date
    Size
    Add to My Documents
    PROFINET GSDML file: VW3A3627 (V1.7 IE02b) (Version 1.7)
    PROFIBUS DP GSD file: VW3A3607 V1.12 (Version 1.12)
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    Instruction Sheet: China RoHS - Hazardous Substances Table (Version 01)
    REACh Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.