Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    End of Row Panel for Double Sided 84" Performance Vertical Cable Manager

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Description
      Slide-on covers conceal cables within vertical cable managers at the end of a 2 or 4 post row of open frame racks for a clean, professional look.
      Model Name
      End of Row Panel for Double Sided 84" Performance Vertical Cable Manager
      Includes
      Installation guide , Qty 2 - End of Row Panels
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
      Supported Hardware
      Panel Size
      0
      Brightness
      0 nits
      Pixel Pitch
      0.0
      Display Colors
      0
      LCD Power Consumption
      0 W
      Physical
      Net Weight
      24.2 lbs (11.0 kg)
      Maximum Height
      84.0 inches (2134.0 mm)
      Maximum Width
      21.9 inches (556.0 mm)
      Maximum Depth
      0.05 inches (1.0 mm)
      Shipping Weight
      26.2 lbs (11.91 kg)
      Shipping Height
      2.63 inches (67.0 mm)
      Shipping Width
      25.0 inches (635.0 mm)
      Shipping Depth
      50.5 inches (1283.0 mm)
      Minimum Mounting Depth
      0.0
      Maximum Mounting Depth
      0.0
      Rack Height
      0 U
      Color
      Black
      Units per Pallet
      0.0
      Vertical Posts
      0 gauge
      Front Door
      0 gauge
      Rear Door
      0 gauge
      Roof
      0 gauge
      EIA Mounting Rails
      0 gauge
      Side Panels
      0 gauge
      Environmental
      CFM
      0
      Conformance
      Standard warranty
      2 years repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 4.8 MB
      Instruction Sheet
      Date
      Size
      Add to My Documents
      End of life manual
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.