Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Description
      High density 3U, 6-in (150-mm) deep, horizontal cable manager with cover. Features cable access slots with pre-installed brush strips in the backplate for front to back cable pass-through.
      Model Name
      Horizontal Cable Manager, 3U x 6" Deep, Single-Sided with Cover
      Includes
      Double-sided Cable Manager configuration hardware , Installation guide , Mounting Hardware
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
      Supported Hardware
      Panel Size
      0
      Brightness
      0 nits
      Pixel Pitch
      0.0
      Display Colors
      0
      LCD Power Consumption
      0 W
      Physical
      Net Weight
      3.08 lbs (1.4 kg)
      Maximum Height
      5.25 inches (134.0 mm)
      Maximum Width
      19.0 inches (483.0 mm)
      Maximum Depth
      6.5 inches (166.0 mm)
      Shipping Weight
      3.63 lbs (1.65 kg)
      Shipping Height
      9.0 inches (229.0 mm)
      Shipping Width
      20.5 inches (521.0 mm)
      Shipping Depth
      7.87 inches (200.0 mm)
      Minimum Mounting Depth
      0.0
      Maximum Mounting Depth
      0.0
      Rack Height
      3 U
      Color
      Black
      Units per Pallet
      0.0
      Vertical Posts
      0 gauge
      Front Door
      0 gauge
      Rear Door
      0 gauge
      Roof
      0 gauge
      EIA Mounting Rails
      0 gauge
      Side Panels
      0 gauge
      Environmental
      CFM
      0
      Conformance
      Approvals
      TAA compliance
      Standard warranty
      2 years repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      Brochure
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 4.8 MB
      Certificate
      Date
      Size
      Add to My Documents
      Date 6/11/18
      Size 567.1 KB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.