Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Cable Ladder Attachment Kit 2 Post Rack

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Allows cable ladders to attach to 2-post racks, running parallel and perpendicular to a row of racks. This increases agility by providing solutions for environments with layout challenges.
    Model Name
    Cable Ladder Attachment Kit 2 Post Rack
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    2.6 lbs (1.18 kg)
    Maximum Height
    4.0 inches (102.0 mm)
    Maximum Width
    14.0 inches (356.0 mm)
    Maximum Depth
    3.0 inches (76.0 mm)
    Shipping Weight
    3.6 lbs (1.64 kg)
    Shipping Height
    5.0 inches (127.0 mm)
    Shipping Width
    15.0 inches (381.0 mm)
    Shipping Depth
    3.25 inches (83.0 mm)
    Minimum Mounting Depth
    0.0
    Maximum Mounting Depth
    0.0
    Rack Height
    0 U
    Color
    Black
    Units per Pallet
    0.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 5/18/18
    Size 515.4 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.