Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Data Cable Partition, InfraStruXure® PDU, 750mm Wide, pass-through

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Description
      The pass-through Partition allows overhead routing of networking cables on top of the NetShelter enclosures and 4-post racks. Two Partitions attach without tools to the roof in a variety of depths. The pass-through Partition is designed with a cable access hole to facilitate routing cables. Each partition ships with ground studs and one 8 inch/203mm grounding strap.
      Model Name
      Data Cable Partition, InfraStruXure® PDU, 750mm Wide, pass-through
      Includes
      Installation guide
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Belarus , Belgium , Benin , Bosnia And Herzegovina , Botswana , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Niger , Nigeria , Norway , Oman , Pakistan , Poland , Portugal , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Western Sahara , Yemen , Zambia , Zimbabwe
      Physical
      Net Weight
      5.0 lbs (2.27 kg)
      Maximum Height
      4.8 inches (122.0 mm)
      Maximum Width
      29.41 inches (747.0 mm)
      Maximum Depth
      2.84 inches (72.0 mm)
      Shipping Weight
      8.0 lbs (3.64 kg)
      Shipping Height
      8.31 inches (211.0 mm)
      Shipping Width
      29.3 inches (744.0 mm)
      Shipping Depth
      6.5 inches (165.0 mm)
      Color
      Black
      Conformance
      Standard warranty
      2 years repair or replace
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      AR8183BLK - 750mm Data Cable Partition, InfraStruxure PDU, Pass-Through
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 11/29/17
      Size 105.6 KB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.