USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AR8168BLK Picture
Discontinued

Schneider Eletric AR8168BLK Picture
Discontinued

Cable Ladder Attachment Kit, NetShelter SX

Show more characteristics >
AR8168BLK_APC  has not been replaced. Please contact your customer care center for more information.
Add to My Products Remove from My Products

  • Overview
    Model Name
    Cable Ladder Attachment Kit, NetShelter SX
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Physical
    Net Weight
    4.5 lbs (2.04 kg)
    Shipping Weight
    6.4 lbs (2.92 kg)
    Shipping Height
    18.27 inches (464.0 mm)
    Shipping Width
    12.26 inches (311.0 mm)
    Shipping Depth
    4.76 inches (121.0 mm)
    Color
    Black
    Conformance
    Standard warranty
    2 years repair or replace
  • Documents and Downloads

    Language
    • English
    • Latvian
    • Slovenian
    • Danish
    • Lithuanian
    • Greek
    • Croatian
    • Serbian
    • Finnish
    • Norwegian
    • Dutch
    • Estonian
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Date 3/6/19
    Size 788.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Date 3/6/19
    Size 197.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.