USA
Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Vertical Cable Manager for NetShelter SX 600mm Wide 45U (Qty 2)

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Overview
    Description
    Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.
    Model Name
    Vertical Cable Manager for NetShelter SX 600mm Wide 45U (Qty 2)
    Includes
    Installation guide , Qty 2 - Vertical Cable Organizers
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Physical
    Net Weight
    5.0 lbs (2.27 kg)
    Maximum Height
    75.25 inches (1911.0 mm)
    Maximum Width
    4.2 inches (107.0 mm)
    Maximum Depth
    1.78 inches (45.0 mm)
    Shipping Weight
    6.0 lbs (2.73 kg)
    Shipping Height
    6.4 inches (163.0 mm)
    Shipping Width
    2.5 inches (64.0 mm)
    Shipping Depth
    43.8 inches (1113.0 mm)
    Color
    Black
    Conformance
    Approvals
    TAA compliance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Cable Management for Enclosure and Rack Systems Brochure (Version 9)
    CAD
    Date
    Size
    Add to My Documents
    AR7722 - Vertical Cable Manager for NetShelter SX 600mm Wide 45U (Qty 2) (Version 0)
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Vertical Cable Manager for NetShelter SX 600mm Wide 45U (Version 1)
    End of Life Information
    Date
    Size
    Add to My Documents
    EoLi - Racks & Enclosures (Version 3)
    Date 1/28/19
    Size 788.4 KB
    Product Environmental Profile
    Date
    Size
    Add to My Documents
    ePEP - Racks & Enclosures (Version 3)
    Date 1/28/19
    Size 197.2 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /