Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    Vertical Cable Manager for NetShelter SX 600mm Wide 42U (Qty 2)

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Description
      Cable management accessory to help eliminate cable stress and maintain a neat, organized cable layout within an enclosure or a rack.
      Model Name
      Vertical Cable Manager for NetShelter SX 600mm Wide 42U (Qty 2)
      Includes
      Installation guide , Qty 2 - Vertical Cable Organizers
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
      Physical
      Net Weight
      4.8 lbs (2.19 kg)
      Maximum Height
      35.0 inches (889.0 mm)
      Maximum Width
      4.2 inches (107.0 mm)
      Maximum Depth
      1.78 inches (45.0 mm)
      Shipping Weight
      5.7 lbs (2.59 kg)
      Shipping Height
      6.4 inches (163.0 mm)
      Shipping Width
      2.5 inches (64.0 mm)
      Shipping Depth
      33.4 inches (848.0 mm)
      Color
      Black
      Conformance
      Approvals
      TAA compliance
      Standard warranty
      2 years repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      CAD
      Date
      Size
      Add to My Documents
      AR7721 - Vertical Cable Manager for NetShelter SX 600mm Wide 42U (Qty 2)
      Brochure
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 4.8 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.