Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NETSHELTER SX HIGH SEISMIC REGION & OSHPD BOLT-DOWN KIT

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    NETSHELTER SX HIGH SEISMIC REGION & OSHPD BOLT-DOWN KIT
    Includes
    Installation guide , Mounting Hardware
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Physical
    Net Weight
    2.0 lbs (0.91 kg)
    Maximum Height
    2.6 inches (66.0 mm)
    Maximum Width
    12.5 inches (318.0 mm)
    Maximum Depth
    2.0 inches (51.0 mm)
    Shipping Weight
    9.0 lbs (4.08 kg)
    Shipping Height
    4.5 inches (114.0 mm)
    Shipping Width
    15.0 inches (381.0 mm)
    Shipping Depth
    10.5 inches (267.0 mm)
    Color
    Black
    Conformance
    Approvals
    OSHPD
    Standard warranty
    2 years repair or replace
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.