Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Vertical Cable Manager for NetShelter SX 750mm Wide 45U (Qty 2)

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    The vertical channels have smooth plastic fingers at 1U increments to allow patch cords to enter and exit in an organized manner.
    Model Name
    Vertical Cable Manager for NetShelter SX 750mm Wide 45U (Qty 2)
    Includes
    Installation guide , Mounting Hardware , Qty 6 - Cable retainers with snap hinges , Top securing bracket
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    11.4 lbs (5.18 kg)
    Maximum Height
    78.0 inches (1981.0 mm)
    Maximum Width
    3.8 inches (97.0 mm)
    Maximum Depth
    6.3 inches (160.0 mm)
    Shipping Weight
    12.3 lbs (5.59 kg)
    Shipping Height
    8.0 inches (203.0 mm)
    Shipping Width
    6.5 inches (165.0 mm)
    Shipping Depth
    43.0 inches (1092.0 mm)
    Minimum Mounting Depth
    0.0
    Maximum Mounting Depth
    0.0
    Rack Height
    0 U
    Color
    Black
    Units per Pallet
    0.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    TAA compliance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    AR7585 - Vertical Cable Manager for NetShelter SX 750mm Wide 45U (Qty 2)
    Brochure
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 4.8 MB
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 3/18/16
    Size 1.1 MB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.