Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Vertical Cable Organizer, NetShelter SX, 45U

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    Vertical Cable Organizer, NetShelter SX, 45U
    Includes
    Installation guide , Mounting Hardware
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Australia , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    10.25 lbs (4.66 kg)
    Maximum Height
    81.27 inches (2064.0 mm)
    Maximum Width
    4.62 inches (117.0 mm)
    Maximum Depth
    0.79 inches (20.0 mm)
    Shipping Weight
    28.6 lbs (13.0 kg)
    Shipping Height
    88.19 inches (2240.0 mm)
    Shipping Width
    8.66 inches (220.0 mm)
    Shipping Depth
    5.91 inches (150.0 mm)
    Minimum Mounting Depth
    0.0
    Maximum Mounting Depth
    0.0
    Rack Height
    0 U
    Color
    Black
    Units per Pallet
    0.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    AR7552 - Vertical Cable Organizer, NetShelter SX, 45U
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.