Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Vertical Cable Organizer, Center Rear Mount, NetShelter SX

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Cable management accessory to facilitate rear cable management within an enclosure or a rack. Helps to eliminate cable stress and maintain a neat, organized cable layout. Works in both 42U and 48U racks.
    Model Name
    Vertical Cable Organizer, Center Rear Mount, NetShelter SX
    Includes
    Installation guide
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    1.0 lbs (0.45 kg)
    Maximum Height
    74.0 inches (1880.0 mm)
    Maximum Width
    3.0 inches (76.0 mm)
    Maximum Depth
    3.0 inches (76.0 mm)
    Shipping Weight
    8.58 lbs (3.9 kg)
    Shipping Height
    43.5 inches (1105.0 mm)
    Shipping Width
    8.0 inches (203.0 mm)
    Shipping Depth
    12.0 inches (305.0 mm)
    Minimum Mounting Depth
    0.0
    Maximum Mounting Depth
    0.0
    Rack Height
    0 U
    Color
    Black
    Units per Pallet
    0.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    AR7505 - Vertical Cable Organizer, Center Rear Mount, Netshelter SX
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 603.7 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.