Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    NetShelter SX 42U 1070mm Deep Split Side Panels White Qty 2

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      NetShelter SX 42U 1070mm Deep Split Side Panels White Qty 2
      Includes
      Installation guide , Key(s) , Slam Latches
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Canada , United States
      Supported Hardware
      Panel Size
      0
      Brightness
      0 nits
      Pixel Pitch
      0.0
      Display Colors
      0
      LCD Power Consumption
      0 W
      Physical
      Net Weight
      35.8 lbs (16.24 kg)
      Maximum Height
      32.76 inches (832.0 mm)
      Maximum Width
      38.0 inches (965.0 mm)
      Maximum Depth
      0.54 inches (14.0 mm)
      Shipping Weight
      46.0 lbs (20.87 kg)
      Shipping Height
      37.35 inches (949.0 mm)
      Shipping Width
      41.63 inches (1057.0 mm)
      Shipping Depth
      7.12 inches (181.0 mm)
      Minimum Mounting Depth
      0.0
      Maximum Mounting Depth
      0.0
      Rack Height
      0 U
      Color
      White
      Units per Pallet
      0.0
      Vertical Posts
      0 gauge
      Front Door
      0 gauge
      Rear Door
      0 gauge
      Roof
      0 gauge
      EIA Mounting Rails
      0 gauge
      Side Panels
      18 gauge
      Environmental
      CFM
      0
      Conformance
      Standard warranty
      2 years repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 6/12/18
      Size 74.1 KB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.