Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AR7055W Picture

View all Rack Components

Rack Components - AR7055W

Schneider Eletric AR7055W Picture
View all Rack Components

Rack Components - AR7055W

NetShelter SX 45U 750mm Wide Perforated Curved Door White

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    NetShelter SX 45U 750mm Wide Perforated Curved Door White
    Includes
    Door handle , Door mounting hardware , Installation guide , Key(s)
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    27.41 lbs (12.46 kg)
    Maximum Height
    80.47 inches (2044.0 mm)
    Maximum Width
    29.53 inches (750.0 mm)
    Maximum Depth
    1.38 inches (35.0 mm)
    Shipping Weight
    39.6 lbs (18.0 kg)
    Shipping Height
    84.25 inches (2140.0 mm)
    Shipping Width
    33.28 inches (845.0 mm)
    Shipping Depth
    4.72 inches (120.0 mm)
    Minimum Mounting Depth
    0.0
    Maximum Mounting Depth
    0.0
    Rack Height
    0 U
    Color
    White
    Units per Pallet
    0.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Standard warranty
    2 years repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
    Other Environmental Compliance
    China RoHS
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 4/4/17
    Size 630.1 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.