Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Dust Filter Pack NetShelter CX Mini, 18U & 24U - Includes 2 Small Filters

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    This Dust Filter Pack for the NetShelter CX allows the user to reduce the airborne particles entering the enclosure. The reticulated plastic filter material is washable and easily removed/replaced. Using the Dust Filter Pack on the NetShelter CX reduces the risk of dust related equipment issues, such as overheating, system failure, and permanent data loss.
    Model Name
    Dust Filter Pack NetShelter CX Mini, 18U & 24U - Includes 2 Small Filters
    Includes
    Installation guide , Mounting Hardware , Qty 2 - Metal filter lower cassettes , Qty 2 - Washeable filters for lower cassettes
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahamas , Bahrain , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Bulgaria , Burkina Faso , Burundi , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominica , Dominican Republic , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Grenada , Guadeloupe , Guatemala , Guinea , Guyana , French Guiana , Haiti , Honduras , Hong Kong , Hungary , Iceland , India , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Namibia , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Paraguay , Peru , Poland , Portugal , Puerto Rico , Reunion , Romania , Russian Federation , Rwanda , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Saudi Arabia , Senegal , Sierra Leone , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    0.3 lbs (0.15 kg)
    Maximum Height
    17.72 inches (450.0 mm)
    Maximum Width
    2.36 inches (60.0 mm)
    Maximum Depth
    0.98 inches (25.0 mm)
    Shipping Weight
    1.11 lbs (0.5 kg)
    Shipping Height
    27.56 inches (700.0 mm)
    Shipping Width
    6.3 inches (160.0 mm)
    Shipping Depth
    6.3 inches (160.0 mm)
    Minimum Mounting Depth
    0.0
    Maximum Mounting Depth
    0.0
    Rack Height
    0 U
    Color
    Black
    Units per Pallet
    0.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    TAA compliance
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.