Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NetShelter CX 24U in colour Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
    Model Name
    NetShelter CX 24U in colour Black
    Includes
    Casters , Installation guide , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side Panels
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Input
    Nominal Input Voltage
    115~~120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    340.61 lbs (154.5 kg)
    Maximum Height
    50.2 inches (1275.0 mm)
    Maximum Width
    29.53 inches (750.0 mm)
    Maximum Depth
    44.49 inches (1130.0 mm)
    Shipping Weight
    400.58 lbs (181.7 kg)
    Shipping Height
    58.66 inches (1490.0 mm)
    Shipping Width
    31.5 inches (800.0 mm)
    Shipping Depth
    47.24 inches (1200.0 mm)
    Minimum Mounting Depth
    28.35
    Maximum Mounting Depth
    34.65
    Rack Height
    24 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    EIA 19 Inch , TAA compliance
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.