Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Specialized enclosures with integrated cooling, noise dampening, and power distribution for server and network applications in office environments.
    Model Name
    NetShelter CX 24U Secure Soundproof Server Room in a Box Enclosure
    Includes
    Casters , Key(s) , Leveling feet , Rack Power Distribution Unit (PDU) , Side Panels , Unpacking sheet
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Japan , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Taiwan , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
    Input
    Nominal Input Voltage
    100~~120V
    Input Frequency
    50/60 Hz
    Input Connections
    NEMA 5-15P
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    340.61 lbs (154.5 kg)
    Maximum Height
    50.59 inches (1285.0 mm)
    Maximum Width
    29.53 inches (750.0 mm)
    Maximum Depth
    44.49 inches (1130.0 mm)
    Shipping Weight
    401.24 lbs (182.0 kg)
    Shipping Height
    58.66 inches (1490.0 mm)
    Shipping Width
    31.5 inches (800.0 mm)
    Shipping Depth
    47.24 inches (1200.0 mm)
    Minimum Mounting Depth
    28.35
    Maximum Mounting Depth
    34.65
    Rack Height
    24 U
    Color
    Grey , Oak
    Units per Pallet
    1.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    EIA 19 Inch , TAA compliance
    Standard warranty
    2 year (manufacturer's defect)
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 6/12/18
    Size 956 KB
    CAD
    Date
    Size
    Add to My Documents
    AR4024A - NetShelter CX 24U Soundproofed Server Room in a Box Enclosure
    NetShelter CX Visio Stencil
    Date 2/9/17
    Size 162.1 KB
    Date 2/9/17
    Size 162.1 KB
    Brochure
    Date
    Size
    Add to My Documents
    NetShelter CX Enclosure Performance Guide
    Date 11/30/17
    Size 487.3 KB
    Date 6/12/18
    Size 355.3 KB
    Date 6/15/18
    Size 354.7 KB
    Date 6/19/18
    Size 64.3 KB
    Certificate
    Date
    Size
    Add to My Documents
    Date 6/12/18
    Size 274.4 KB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.