Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AR4018SPX431 Picture

Range: NetShelter CX

AR4018SPX431

Schneider Eletric AR4018SPX431 Picture
Range: NetShelter CX

AR4018SPX431

NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Netshelter CX Enclosure with integrated cooling and noise dampening is ideal for office environments. The cabinet is paired with a shock absorbing pallet, unloading ramp and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully integrated IT systems
    Model Name
    NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging - Dark Grey
    Includes
    Key(s) , Pallet ramps , Reusable packaging , Unpacking sheet
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Armenia , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Belarus , Belgium , Benin , Bhutan , Bosnia And Herzegovina , Botswana , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Central African Republic , Chad , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Cote D'Ivoire , Croatia , Cyprus , Czech Republic , Denmark , Djibouti , East Timor , Egypt , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guadeloupe , Guinea , French Guiana , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Madagascar , Malawi , Malaysia , Mali , Malta , Martinique , Mauritania , Mauritius , Mayotte , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , New Zealand , Niger , Nigeria , Norway , Oman , Pakistan , Papua New Guinea , Philippines , Poland , Portugal , Qatar , Reunion , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Tunisia , Turkey , Turkmenistan , Turks And Caicos Islands , Uganda , Ukraine , United Arab Emirates , United States , Uzbekistan , Viet Nam , Western Sahara , Yemen , Zambia , Zimbabwe
    Input
    Nominal Input Voltage
    100~~110~~115~~120~~127~~200~~208~~220~~230~~240V
    Input Frequency
    50/60 Hz +/- 3 Hz (auto sensing)
    Input Connections
    IEC-320 C14
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    317.48 lbs (144.0 kg)
    Maximum Height
    39.96 inches (1015.0 mm)
    Maximum Width
    29.53 inches (750.0 mm)
    Maximum Depth
    44.49 inches (1130.0 mm)
    Shipping Weight
    220.0 lbs (99.79 kg)
    Shipping Height
    50.39 inches (1280.0 mm)
    Shipping Width
    39.37 inches (1000.0 mm)
    Shipping Depth
    51.18 inches (1300.0 mm)
    Minimum Mounting Depth
    0.0
    Maximum Mounting Depth
    33.94
    Rack Height
    18 U
    Color
    Grey
    Units per Pallet
    1.0
    Vertical Posts
    0 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    0 gauge
    EIA Mounting Rails
    0 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    EIA 19 Inch , WEEE
    Standard warranty
    2 year (manufacturer's defect)
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    CAD
    Date
    Size
    Add to My Documents
    AR4018SP-NetShelter CX 18U Secure Soundproof Server Room in a Box Enclosure - Shock Packaging
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.