Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    NetShelter SX 45U 750mm Wide x 1200mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Description
      NetShelter SX cabinet and packaging system designed to safely integrate, transport, unload and deploy up to 2000 lbs (907 kg) of IT equipment. The cabinet is paired with a shock absorbing pallet, unloading ramp, and impact resistant shell. The system has been engineered, tested and approved for secure shipment of fully converged systems.
      Model Name
      NetShelter SX 45U 750mm Wide x 1200mm Deep Enclosure with Sides Black -2000 lbs. Shock Packaging
      Includes
      Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels , User Manual
      Product Distribution
      Anguilla , Antigua And Barbuda , Argentina , Aruba , Bahamas , Barbados , Belize , Bermuda , Bolivia , Brazil , Canada , Cayman Islands , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , El Salvador , Falkland Islands (Malvinas) , Grenada , Guatemala , Guyana , Haiti , Honduras , Jamaica , Mexico , Netherlands Antilles , Nicaragua , Panama , Paraguay , Peru , Puerto Rico , SAINT KITTS AND NEVIS , SAINT LUCIA , SAINT VINCENT AND THE GRENADINES , Trinidad And Tobago , United States , Uruguay , Venezuela , VIRGIN ISLANDS (UNITED STATES)
      Supported Hardware
      Panel Size
      0
      Brightness
      0 nits
      Pixel Pitch
      0.0
      Display Colors
      0
      LCD Power Consumption
      0 W
      Physical
      Net Weight
      371.8 lbs (169.0 kg)
      Maximum Height
      83.62 inches (2124.0 mm)
      Maximum Width
      29.53 inches (750.0 mm)
      Maximum Depth
      47.24 inches (1200.0 mm)
      Shipping Weight
      371.8 lbs (168.65 kg)
      Shipping Height
      91.1 inches (2314.0 mm)
      Shipping Width
      43.5 inches (1105.0 mm)
      Shipping Depth
      52.0 inches (1321.0 mm)
      Minimum Mounting Depth
      10.31
      Maximum Mounting Depth
      41.26
      Rack Height
      45 U
      Color
      Black
      Units per Pallet
      1.0
      Vertical Posts
      16 gauge
      Front Door
      16 gauge
      Rear Door
      18 gauge
      Roof
      18 gauge
      EIA Mounting Rails
      14 gauge
      Side Panels
      18 gauge
      Environmental
      CFM
      0
      Conformance
      Approvals
      UL 2416 , UL 60950-1
      Standard warranty
      5 year repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      Date 6/28/17
      Size 2 MB
      Date 1/26/18
      Size 1.7 MB
      CAD
      Date
      Size
      Add to My Documents
      TYPFLNGMNT - Flange Mount Rail Details-FAQ Document
      Certificate
      Date
      Size
      Add to My Documents
      End of life manual
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 1.1 MB
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.