Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NetShelter SX 42U 750mm Wide x 1200mm Deep Enclosure Without Doors Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    NetShelter SX 42U 750mm Wide x 1200mm Deep Enclosure Without Doors Black
    Includes
    Baying hardware , Key(s) , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    355.0 lbs (161.37 kg) (161.37 kg)
    Maximum Height
    78.39 inches (1991.0 mm) (1991.0 mm)
    Maximum Width
    29.53 inches (750.0 mm)
    Maximum Depth
    47.24 inches (1200.0 mm) (1200.0 mm)
    Shipping Weight
    403.0 lbs (183.18 kg) (183.18 kg)
    Shipping Height
    83.39 inches (2118.0 mm) (2118.0 mm)
    Shipping Width
    33.5 inches (851.0 mm) (851.0 mm)
    Shipping Depth
    52.5 inches (1334.0 mm) (1334.0 mm)
    Minimum Mounting Depth
    10.31
    Maximum Mounting Depth
    41.26
    Rack Height
    42 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 1/26/18
    Size 1.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.