USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AR3307X617 Picture

View all NetShelter SX

NetShelter SX - AR3307X617

Schneider Eletric AR3307X617 Picture
View all NetShelter SX
NetShelter SX - AR3307X617

NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Roof, No Doors or Sides, Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Deep and Tall Universal IT Enclosure for low to medium density server and networking applications that either require additional equipment clearance space or more open space for ease of access in the rear of the enclosure. Tall to provide 48U spaces for environments that can take advantage of higher spaces and provide more mounting u-spaces at each enclosure footprint. Compact width to optimize data center space.
    Model Name
    NetShelter SX 48U 600mm Wide x 1200mm Deep Enclosure with Roof, No Doors or Sides, Black
    Includes
    Baying hardware , Key(s) , Leveling feet , Mounting Hardware , Pre-installed casters
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    329.0 lbs (149.56 kg) (149.56 kg)
    Maximum Height
    88.9 inches (2258.0 mm) (2258.0 mm)
    Maximum Width
    23.62 inches (600.0 mm)
    Maximum Depth
    47.24 inches (1200.0 mm) (1200.0 mm)
    Shipping Weight
    364.0 lbs (165.45 kg) (165.45 kg)
    Shipping Height
    93.9 inches (2385.0 mm) (2385.0 mm)
    Shipping Width
    29.38 inches (746.0 mm) (746.0 mm)
    Shipping Depth
    52.5 inches (1334.0 mm) (1334.0 mm)
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    41.73
    Rack Height
    48 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    0 gauge
    Rear Door
    0 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 11/21/18
    Size 1.7 MB
    Certificate
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.