Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NetShelter SX 45U 750mm Wide x 1070mm Deep Enclosure with Sides White

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    NetShelter SX 45U 750mm Wide x 1070mm Deep Enclosure with Sides White
    Includes
    Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels , User Manual
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    341.0 lbs (155.0 kg)
    Maximum Height
    83.62 inches (2124.0 mm)
    Maximum Width
    29.53 inches (750.0 mm)
    Maximum Depth
    42.13 inches (1070.0 mm)
    Shipping Weight
    379.06 lbs (172.3 kg)
    Shipping Height
    88.19 inches (2240.0 mm)
    Shipping Width
    33.46 inches (850.0 mm)
    Shipping Depth
    51.97 inches (1320.0 mm)
    Minimum Mounting Depth
    10.31
    Maximum Mounting Depth
    36.02
    Rack Height
    45 U
    Color
    White
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 1/26/18
    Size 1.7 MB
    Specification for tender
    Date
    Size
    Add to My Documents
    NetShelter SX Guide Specification
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.