Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Netshelter SX 42U 750mm Wide x 1070mm Deep Enclosure Without Sides Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Description
    Wide enclosure with increased cable management options for high density server and networking applications. 42U height to easily roll through doorways.
    Model Name
    Netshelter SX 42U 750mm Wide x 1070mm Deep Enclosure Without Sides Black
    Includes
    Baying hardware , Casters , Door key , Doors , Leveling feet , Rack mounting hardware , Roof
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Canada , United States
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    279.11 lbs (126.86 kg)
    Maximum Height
    78.41 inches (1992.0 mm)
    Maximum Width
    29.53 inches (750.0 mm)
    Maximum Depth
    42.13 inches (1070.0 mm)
    Shipping Weight
    306.0 lbs (139.09 kg)
    Shipping Height
    87.24 inches (2216.0 mm)
    Shipping Width
    35.24 inches (895.0 mm)
    Shipping Depth
    47.99 inches (1219.0 mm)
    Minimum Mounting Depth
    10.31
    Maximum Mounting Depth
    36.02
    Rack Height
    42 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    16 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    0 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 1/26/18
    Size 1.7 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.