Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    NetShelter SX 42U 750mm Wide x 1070mm Deep Networking Enclosure with Sides White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Description
      NetShelter SX Networking Enclosure expands Schneider Electric's superior IT enclosure line with improved support for high density networking applications. Integrated high density cable managers and improved cable access roof provide support for large cable bundles. When combined with the Side Airflow Duct Kit, the Networking Enclosure ensures complete isolation of cold intake and hot exhaust air for large switches and SAN directors.
      Model Name
      NetShelter SX 42U 750mm Wide x 1070mm Deep Networking Enclosure with Sides White
      Includes
      Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels , Vertical cable managers
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Canada , United States
      Supported Hardware
      Panel Size
      0
      Brightness
      0 nits
      Pixel Pitch
      0.0
      Display Colors
      0
      LCD Power Consumption
      0 W
      Physical
      Net Weight
      343.81 lbs (155.95 kg)
      Maximum Height
      78.39 inches (1991.0 mm)
      Maximum Width
      29.53 inches (750.0 mm)
      Maximum Depth
      42.13 inches (1070.0 mm)
      Shipping Weight
      370.0 lbs (167.83 kg)
      Shipping Height
      83.39 inches (2118.0 mm)
      Shipping Width
      33.5 inches (851.0 mm)
      Shipping Depth
      47.99 inches (1219.0 mm)
      Minimum Mounting Depth
      11.0
      Maximum Mounting Depth
      32.25
      Rack Height
      42 U
      Color
      White
      Units per Pallet
      0.0
      Vertical Posts
      16 gauge
      Front Door
      16 gauge
      Rear Door
      16 gauge
      Roof
      18 gauge
      EIA Mounting Rails
      14 gauge
      Side Panels
      18 gauge
      Environmental
      CFM
      0
      Conformance
      Approvals
      UL 2416 , UL 60950-1
      Standard warranty
      5 year repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
      Other Environmental Compliance
      China RoHS
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.