Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    NetShelter SX 45U 600mm Wide x 1070mm Deep Enclosure with Sides White

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      NetShelter SX 45U 600mm Wide x 1070mm Deep Enclosure with Sides White
      Includes
      Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels , User Manual
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Canada , United States
      Supported Hardware
      Panel Size
      0
      Brightness
      0 nits
      Pixel Pitch
      0.0
      Display Colors
      0
      LCD Power Consumption
      0 W
      Physical
      Net Weight
      301.4 lbs (137.0 kg)
      Maximum Height
      83.62 inches (2124.0 mm)
      Maximum Width
      23.62 inches (600.0 mm)
      Maximum Depth
      42.13 inches (1070.0 mm)
      Shipping Weight
      338.14 lbs (153.7 kg)
      Shipping Height
      88.19 inches (2240.0 mm)
      Shipping Width
      29.37 inches (746.0 mm)
      Shipping Depth
      48.03 inches (1220.0 mm)
      Minimum Mounting Depth
      7.52
      Maximum Mounting Depth
      36.02
      Rack Height
      45 U
      Color
      White
      Units per Pallet
      1.0
      Vertical Posts
      16 gauge
      Front Door
      16 gauge
      Rear Door
      18 gauge
      Roof
      18 gauge
      EIA Mounting Rails
      14 gauge
      Side Panels
      18 gauge
      Environmental
      CFM
      0
      Conformance
      Approvals
      UL 2416 , UL 60950-1
      Standard warranty
      5 year repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      Date 1/26/18
      Size 1.7 MB
      CAD
      Date
      Size
      Add to My Documents
      AR3105 - NetShelter SX, 45U, 600mm Wide x 1070mm Deep Enclosure with Sides
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 3/30/17
      Size 1.2 MB
      Specification for tender
      Date
      Size
      Add to My Documents
      NetShelter SX Guide Specification
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.