Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NetShelter SX 45U 600mm Wide x 1070mm Deep Enclosure with Sides Black TAA Compliant

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    NetShelter SX 45U 600mm Wide x 1070mm Deep Enclosure with Sides Black TAA Compliant
    Includes
    Baying hardware , Key(s) , Keyed-alike doors and side panels , Leveling feet , Mounting Hardware , Pre-installed casters , Side Panels
    Standard Lead Time
    Special Order - Call for Quoted Lead Times
    Product Distribution
    Canada , United States
    Supported Hardware
    Panel Size
    0
    Brightness
    0 nits
    Pixel Pitch
    0.0
    Display Colors
    0
    LCD Power Consumption
    0 W
    Physical
    Net Weight
    301.4 lbs (137.0 kg) (137.0 kg)
    Maximum Height
    83.62 inches (2124.0 mm) (2124.0 mm)
    Maximum Width
    23.62 inches (600.0 mm)
    Maximum Depth
    42.13 inches (1070.0 mm) (1070.0 mm)
    Shipping Weight
    338.14 lbs (153.7 kg) (153.7 kg)
    Shipping Height
    88.19 inches (2240.0 mm) (2240.0 mm)
    Shipping Width
    29.37 inches (746.0 mm) (746.0 mm)
    Shipping Depth
    48.03 inches (1220.0 mm) (1220.0 mm)
    Minimum Mounting Depth
    7.52
    Maximum Mounting Depth
    36.02
    Rack Height
    45 U
    Color
    Black
    Units per Pallet
    1.0
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    18 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    14 gauge
    Side Panels
    18 gauge
    Environmental
    CFM
    0
    Conformance
    Approvals
    TAA compliance , UL 2416 , UL 60950-1
    Standard warranty
    5 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    User guide
    Date
    Size
    Add to My Documents
    Date 1/26/18
    Size 1.7 MB
    Brochure
    Date
    Size
    Add to My Documents
    NetShelter SX TAA Compliant Cabinets
    Instruction Sheet
    Date
    Size
    Add to My Documents
    Date 3/31/17
    Size 1.2 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.