Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    NetShelter SX 24U 600mm Wide x 1070mm Deep Enclosure with Sides Black

    Show more characteristics >
    Add to My Favorites Remove from My Favorites

    • Overview
      Model Name
      NetShelter SX 24U 600mm Wide x 1070mm Deep Enclosure with Sides Black
      Includes
      Casters , Doors , Key(s) , Leveling feet , Roof , Side Panels
      Standard Lead Time
      Usually in Stock
      Product Distribution
      Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bermuda , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
      Supported Hardware
      Panel Size
      0
      Brightness
      0 nits
      Pixel Pitch
      0.0
      Display Colors
      0
      LCD Power Consumption
      0 W
      Physical
      Net Weight
      196.0 lbs (89.09 kg)
      Maximum Height
      47.19 inches (1199.0 mm)
      Maximum Width
      23.62 inches (600.0 mm)
      Maximum Depth
      42.13 inches (1070.0 mm)
      Shipping Weight
      235.0 lbs (106.82 kg)
      Shipping Height
      52.05 inches (1322.0 mm)
      Shipping Width
      29.38 inches (746.0 mm)
      Shipping Depth
      45.5 inches (1156.0 mm)
      Minimum Mounting Depth
      7.52
      Maximum Mounting Depth
      36.02
      Rack Height
      24 U
      Color
      Black
      Units per Pallet
      1.0
      Vertical Posts
      16 gauge
      Front Door
      16 gauge
      Rear Door
      18 gauge
      Roof
      18 gauge
      EIA Mounting Rails
      14 gauge
      Side Panels
      18 gauge
      Environmental
      CFM
      0
      Conformance
      Approvals
      UL 2416 , UL 60950-1
      Standard warranty
      5 year repair or replace
      Sustainable Offer Status
      RoHS
      Compliant
      REACH
      REACH: Contains No SVHCs
      Other Environmental Compliance
      China RoHS
    • Documents and Downloads

      Language
      • English
      User guide
      Date
      Size
      Add to My Documents
      Date 6/28/17
      Size 2.2 MB
      Date 1/26/18
      Size 1.7 MB
      CAD
      Date
      Size
      Add to My Documents
      BIM Model for AR3104 - Rack-Enclosure-Schneider_Electric-NetShelter_SX-(600x1070x24U)
      AR3104 - NetShelter SX 24U 600mm Wide x 1070mm Deep Enclosure
      AR3104_Visio Stencil - NetShelter SX 24U 600mm Wide x 1070mm Deep Enclosure
      AR3104-AR7709 - NetShelter SX, 24U, Bottom View with AR7709 for JAPAN
      Brochure
      Date
      Size
      Add to My Documents
      Date 6/12/18
      Size 79.7 KB
      Certificate
      Date
      Size
      Add to My Documents
      Instruction Sheet
      Date
      Size
      Add to My Documents
      Date 3/30/17
      Size 1.2 MB
      End of life manual
      Date
      Size
      Add to My Documents
      Date 6/15/18
      Size 1.1 MB
      Specification for tender
      Date
      Size
      Add to My Documents
      NetShelter SX Guide Specification
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.