USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AR1SC02 Picture

View all Linergy TR Cable Ends (Ferrules) and Tools

Linergy TR Cable Ends (Ferrules) and Tools - AR1SC02

Accessories

Schneider Eletric AR1SC02 Picture
View all Linergy TR Cable Ends (Ferrules) and Tools
Linergy TR Cable Ends (Ferrules) and Tools - AR1SC02
Accessories

clip-on marker tag holder for 1..1.5 mm² cable - set of 100

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    0.42 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Cable ends
    accessory / separate part designation
    Clip-on marker tag holder
    accessory / separate part type
    Marker tag holder
    accessory / separate part category
    Cabling accessories
    accessory / separate part destination
    Cable
    cable cross section
    0...0 in² (1...1.5 mm²)
    sale per indivisible quantity
    100
    Complementary
    product weight
    0.22 lb(US) (0.1 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    00785901569053
    Nbr. of units in pkg.
    100
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    RoHS (date code: YYWW)
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Date 6/26/18
    Size 20.1 MB
    Digest Catalog 24: Terminal Blocks
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.