USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AR1MC0199 Picture
Discontinued

View all Linergy TR Cable Ends (Ferrules) and Tools

Linergy TR Cable Ends (Ferrules) and Tools - AR1MC0199

Accessories

Schneider Eletric AR1MC0199 Picture
Discontinued
View all Linergy TR Cable Ends (Ferrules) and Tools
Linergy TR Cable Ends (Ferrules) and Tools - AR1MC0199
Accessories

blue clip-in blank marker - set of 200

Show more characteristics >
AR1MC0199  has not been replaced. Please contact your customer care center for more information.
  • Price
    17.40 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Cable ends
    accessory / separate part designation
    Marker
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Markable cable end
    background colour
    Blue
    marking
    Unmarked
    standards
    NF C 93-011
    sale per indivisible quantity
    200
    Complementary
    type of marking
    Blank
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    18403 - WORLD SERVICE PARTS(ENVELOPES)
    Discount Schedule
    CP10
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.01
    Returnability
    N
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.