USA

Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

Schneider Eletric AR1MC012 Picture

View all Linergy TR Cable Ends (Ferrules) and Tools

Linergy TR Cable Ends (Ferrules) and Tools - AR1MC012

Accessories

Schneider Eletric AR1MC012 Picture
View all Linergy TR Cable Ends (Ferrules) and Tools
Linergy TR Cable Ends (Ferrules) and Tools - AR1MC012
Accessories

red clip-in marker numeric character 2 - set of 200

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    52.00 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Cable ends
    accessory / separate part designation
    Marker
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    accessory / separate part destination
    Markable cable end
    background colour
    Red
    marking
    2
    standards
    NF C 93-011
    sale per indivisible quantity
    200
    Complementary
    type of marking
    Numeric
    colour of marking
    Black
    product weight
    0.02 lb(US) (0.01 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    00785901574477
    Nbr. of units in pkg.
    200
    Package weight(Lbs)
    0.01
    Returnability
    N
    Country of origin
    FR
    Offer Sustainability
    Sustainable offer status
    Green Premium product
    RoHS (date code: YYWW)
    REACh
    Product environmental profile
    Available
    Product end of life instructions
    Need no specific recycling operations
    Contractual warranty
    Warranty period
    18 months
  • Documents and Downloads

    Language
    • English
    Catalog
    Date
    Size
    Add to My Documents
    Digest Catalog 24: Terminal Blocks
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.