Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

    yellow clip-in marker symbolic character A - set of 200

    Show more characteristics >
    • Product availability
      Non-Stock - Not normally stocked in distribution facility
    • Price
      12.20 USD
    Add to My Favorites Remove from My Favorites

    • Main
      range of product
      Cable ends
      accessory / separate part designation
      Wallet of 200 markers
      accessory / separate part type
      Marker
      accessory / separate part category
      Marking accessories
      product compatibility
      DZ5CA
      accessory / separate part destination
      Markable cable end
      background colour
      Yellow
      marking
      A
      quantity per set
      1 set of 200
      Complementary
      type of marking
      Symbolic
      colour of marking
      Black
      product weight
      0.22 lb(US) (0.1 kg)
      Ordering and shipping details
      Category
      22621 - IEC PANEL ACCESSORIES
      Discount Schedule
      I
      GTIN
      00785901221654
      Nbr. of units in pkg.
      1
      Package weight(Lbs)
      0.01
      Returnability
      N
      Country of origin
      FR
      Contractual warranty
      Warranty period
      18 months
    • Technical FAQs

      No results found.
      Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.