Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

yellow clip-in marker numeric character 0 - set of 200

Show more characteristics >
  • Product availability
    Non-Stock - Not normally stocked in distribution facility
  • Price
    12.20 USD
Add to My Products Remove from My Products

  • Main
    range of product
    Cable ends
    accessory / separate part designation
    Wallet of 200 markers
    accessory / separate part type
    Marker
    accessory / separate part category
    Marking accessories
    product compatibility
    DZ5CA
    accessory / separate part destination
    Markable cable end
    background colour
    Yellow
    marking
    0
    quantity per set
    1 set of 200
    Complementary
    type of marking
    Numeric
    colour of marking
    Black
    product weight
    0.22 lb(US) (0.1 kg)
    Ordering and shipping details
    Category
    22621 - IEC PANEL ACCESSORIES
    Discount Schedule
    I
    GTIN
    00785901574026
    Nbr. of units in pkg.
    1
    Package weight(Lbs)
    0.02
    Returnability
    N
    Country of origin
    FR
    Contractual warranty
    Warranty period
    18 months
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.