Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

NetShelter WX 13U w/Threaded Hole Vertical Mounting Rail Vented Front Door Black

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    NetShelter WX 13U w/Threaded Hole Vertical Mounting Rail Vented Front Door Black
    Includes
    Key(s) , User Manual , Wall-mounting template
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Afghanistan , Albania , Algeria , Andorra , Angola , Anguilla , Antigua And Barbuda , Argentina , Armenia , Aruba , Australia , Austria , Azerbaijan , Bahrain , Bangladesh , Barbados , Belarus , Belgium , Belize , Benin , Bhutan , Bolivia , Bosnia And Herzegovina , Botswana , Brazil , Brunei Darussalam , Bulgaria , Burkina Faso , Burundi , Cambodia , Cameroon , Canada , Cayman Islands , Central African Republic , Chad , Chile , China , Colombia , Congo , CONGO, THE DEMOCRATIC REPUBLIC OF THE , Cook Islands , Costa Rica , Cote D'Ivoire , Croatia , Cuba , Cyprus , Czech Republic , Denmark , Djibouti , Dominican Republic , East Timor , Ecuador , Egypt , El Salvador , Equatorial Guinea , Eritrea , Estonia , Ethiopia , Falkland Islands (Malvinas) , Fiji , Finland , France , Gabon , Gambia , Georgia , Germany , Ghana , Gibraltar , Greece , Guatemala , Guinea , Guyana , Honduras , Hong Kong , Hungary , Iceland , India , Indonesia , Iran (Islamic Republic Of) , Iraq , Ireland , Israel , Italy , Jamaica , Japan , Jordan , Kazakhstan , Kenya , KOREA, REPUBLIC OF , Kuwait , Latvia , Lebanon , Lesotho , Liberia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malawi , Malaysia , Mali , Malta , Mauritania , Mexico , Moldova, Republic Of , Mongolia , Morocco , Mozambique , Myanmar , Namibia , Nepal , Netherlands , Netherlands Antilles , New Zealand , Nicaragua , Niger , Nigeria , Norway , Oman , Pakistan , Panama , Papua New Guinea , Paraguay , Peru , Philippines , Poland , Portugal , Puerto Rico , Romania , Russian Federation , Rwanda , Saudi Arabia , Senegal , Sierra Leone , Singapore , Slovakia (Slovak Republic) , Slovenia , Somalia , South Africa , Spain , Sri Lanka , Sudan , Suriname , Sweden , Switzerland , Taiwan , Tajikistan , TANZANIA, UNITED REPUBLIC OF , Thailand , Togo , Trinidad And Tobago , Tunisia , Turkey , Turkmenistan , Uganda , Ukraine , United Arab Emirates , United States , Uruguay , Uzbekistan , Venezuela , Viet Nam , VIRGIN ISLANDS (UNITED STATES) , Western Sahara , Yemen , Zambia , Zimbabwe
    Physical
    Net Weight
    94.0 lbs (42.73 kg)
    Maximum Height
    26.09 inches (663.0 mm)
    Maximum Width
    23.0 inches (584.0 mm)
    Maximum Depth
    24.86 inches (631.0 mm)
    Shipping Weight
    115.0 lbs (52.28 kg)
    Shipping Height
    33.0 inches (838.0 mm)
    Shipping Width
    27.0 inches (686.0 mm)
    Shipping Depth
    30.5 inches (775.0 mm)
    Maximum Mounting Depth
    19.0
    Rack Height
    13 U
    Color
    Black
    Vertical Posts
    16 gauge
    Front Door
    16 gauge
    Rear Door
    13 gauge
    Roof
    18 gauge
    EIA Mounting Rails
    16 gauge
    Side Panels
    18 gauge
    Conformance
    Standard warranty
    5 year repair or replace
  • Documents and Downloads

    Language
    • English
    CAD
    Date
    Size
    Add to My Documents
    AR100HD - NetShelter WX 13U Enclosure with Vented door
    BIM Model for AR100HD - Rack-Enclosure-Schneider_Electric-NetShelter_WX-(584x613x13U)-Vented_Door
    Brochure
    Date
    Size
    Add to My Documents
    Date 6/19/18
    Size 325.3 KB
    End of life manual
    Date
    Size
    Add to My Documents
    Date 6/15/18
    Size 1.1 MB
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.