Schneider Electric USA Website

Welcome to our website.

To view product availability in a specific country, select from the country list below. For Investor Relations, please visit our global site.

Choose another country or region

APC Replacement Battery Cartridge #143

Show more characteristics >
Add to My Products Remove from My Products

  • Overview
    Model Name
    APC Replacement Battery Cartridge #143
    Includes
    All required connectors , Battery recycling guide , Installation guide , Reusable packaging
    Standard Lead Time
    Usually in Stock
    Product Distribution
    Albania , Andorra , Australia , Austria , Belgium , Bosnia And Herzegovina , Bulgaria , Cambodia , Canada , Croatia , Cyprus , Czech Republic , Denmark , Estonia , Finland , France , Germany , Gibraltar , Greece , Hungary , Iceland , Indonesia , Ireland , Italy , Latvia , Liechtenstein , Lithuania , Luxembourg , Macedonia , Malaysia , Malta , Moldova, Republic Of , Myanmar , Nepal , Netherlands , New Zealand , Norway , Philippines , Poland , Portugal , Romania , Russian Federation , Singapore , Slovakia (Slovak Republic) , Slovenia , Spain , Sweden , Switzerland , Thailand , Ukraine , United States , Viet Nam
    Output
    Battery Output Voltage
    120
    Batteries & Runtime
    Battery Volt-Amp-Hour Capacity
    600
    Battery Type
    Maintenance-free sealed Lead-Acid battery with suspended electrolyte : leakproof
    Battery mounting
    Enclosed battery cartridge
    3 - 5
    Included Battery Modules
    0
    Battery Slots Empty
    0
    RBC Quantity
    1
    Battery blocks per string
    10
    Physical
    Net Weight
    49.0 lbs (22.27 kg)
    Maximum Height
    8.86 inches (225.0 mm)
    Maximum Width
    10.98 inches (279.0 mm)
    Maximum Depth
    18.95 inches (481.0 mm)
    Shipping Weight
    55.4 lbs (25.18 kg)
    Shipping Width
    11.54 inches (293.0 mm)
    Shipping Height
    9.97 inches (253.0 mm)
    Shipping Depth
    19.49 inches (495.0 mm)
    Rack Height
    0 U
    Units per Pallet
    32.0
    Environmental
    Operating Environment
    32 - 104 °F (0 - 40 °C)
    Operating Relative Humidity
    0 - 95 %
    Operating Elevation
    0-10000 feet (0-3000 meters)
    Storage Temperature
    5 - 113 °F (-15 - 45 °C)
    Storage Relative Humidity
    0 - 95 %
    Storage Elevation
    0-50000 feet (0-15000 meters)
    Conformance
    Standard warranty
    1 year repair or replace
    Sustainable Offer Status
    RoHS
    Compliant
    REACH
    REACH: Contains No SVHCs
  • Documents and Downloads

    Language
    • English
    Instruction Sheet
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found.
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.